ET-70DN

LATCH W/ INDICATORET-70DN

1 / 1 total results

Filter items
  • LATCH W/ INDICATOR
  • With Door Stopper
  • ET-70DN

Overlapped door application.
Option
Spacer: ET-3, ET-7
Accessories
Hex key

Drawings / Illustrations

  • Cut Out Dimensions

Spec Table

Body [[Body]]

Image Item Name Item Code Quotation
ET-70DN 140-180-546
Image Item Name Item Code Quotation RoHS Panel Thickness Main Material Finish Application Mounting Surface Indicator Type EAN

ET-70DN

140-180-546

Door:13/16
Sideboard:13/16/20

Stainless Steel (SUS304)

Satin

Single-side Swing Door

Solid Melamine Board

Included

Latch

4510932060240

Slide to See More

Sold Separately [[Spacer (Sold Separately)]]

Image Item Name Item Code Quotation
ET-3 140-180-975
ET-7 140-172-566
Image Item Name Item Code Quotation RoHS Material Colour Thickness EAN

ET-3

140-180-975

ABS

Black

3

4510932060257

ET-7

140-172-566

ABS

Black

7

4510932060196

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Installation
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP
Installation DXF DWG SAT IGES X_T STEP

Slide to See More

Body [[Body]]

Item Name
ET-70DN
Item Name 2D 3D Others RoHS Item Code
ET-70DN DXF DWG SAT IGES X_T STEP 3DPDF

140-180-546

Slide to See More

Sold Separately [[Spacer (Sold Separately)]]

Item Name
ET-3
ET-7
Item Name 2D 3D Others RoHS Item Code
ET-3 DXF DWG SAT IGES X_T STEP 3DPDF

140-180-975

ET-7 DXF DWG SAT IGES X_T STEP 3DPDF

140-172-566

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Note

Please use a spacer according to the door thickness.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More