MONOFLAT FADFAD-5
1 / 1 total results
Filter items
- MONOFLAT FAD
- For Small Size Cabinet
- FAD-5
- Flush Door Series
micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home
- Door does not get in the way when opened with small projection than swing door, suitable for small cabinets.
- Lateral swing system for smaller cabinets with an overlay installation.
Smaller opening radius than swing open doors. Does not get in the way after being opened.
Doors close gently and quietly.
3way adjustment post-installation: vertical(¬±3mm), horizontal(¬±2.5mm), paralel (5°).
Great solution for kitchen, bathroom and laundry room cabinets.
Various types of installations: Can be used on single or double doors.
Videos
Spec Table
Parts Set
Selling Individually
CAD download
Catalogue
Manuals
Instruction Manual | 0463-3_fad5.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Max Door Height
-
- -
-
Max Door Thickness
-
- -
-
Max Door Weight
-
- -
-
Max Door Width
-
- -
-
Max Door Thickness≈
-
- -
-
Min Door Height
-
- -
-
Min Door Thickness
-
- -
-
Door Type
-
-
Door Weight kg
-
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Open/Close Smoothness
-
-
RoHS 2
-
-
CAD
-
Loading