FD30-HRP3

MULTIPLE SYNCHRONIZED SLIDING DOOR SYSTEMFD30-HRP3

1 / 1 total results

Filter items
  • MULTIPLE SYNCHRONIZED SLIDING DOOR SYSTEM
  • Two-way Soft-close/Synchronized 2-door/Recessed Upper Roller
  • FD30-HRP3
  • FD Series

Videos

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD30-HRP3 250-022-268
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Min Door Width Max Door Width Door Height Min Door Thickness Max Door Thickness Door Material Soft Close Synchronized Doors Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Door Style Self Close EAN

FD30-HRP3

eShop

250-022-268

House

510

1000

Max. 2400

30

38

Wood

Two Way (built-in)

Yes

Upper Roller

Inset (Ceiling Mount )

10 to 30

Standard

Single Sliding (More than 1 Door)

No

4510932114721

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-TRM1820SCSIL 250-017-805
eShop
FD30-TRM1820SCUM 250-017-806
eShop
FD30-TRM2730SCSIL 250-017-978
eShop
FD30-TRM2730SCUM 250-017-979
eShop
FD30-TRM3640SCSIL 250-017-982
eShop
FD30-TRM3640SCUM 250-017-983
eShop
FD30-TRM2000SCSIL 250-018-873
eShop
FD30-TRM2000SCUM 250-018-874
eShop
FD30-TRM3000SCSIL 250-018-877
eShop
FD30-TRM3000SCUM 250-018-878
eShop
FD30-TRM4000SCSIL 250-018-881
eShop
FD30-TRM4000SCUM 250-018-882
eShop
FD30-TRM1820SCWT 250-025-146
eShop
FD30-TRM2730SCWT 250-025-148
eShop
FD30-TRM3640SCWT 250-025-150
eShop
FD30-TRM2000SCWT 250-025-160
eShop
FD30-TRM3000SCWT 250-025-162
eShop
FD30-TRM4000SCWT 250-025-164
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Length Colour Material Finish EAN

FD30-TRM1820SCSIL

eShop

250-017-805

Upper Rail for Soft Closer (Surface Mount)

1820

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112314

FD30-TRM1820SCUM

eShop

250-017-806

Upper Rail for Soft Closer (Surface Mount)

1820

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112321

FD30-TRM2730SCSIL

eShop

250-017-978

Upper Rail for Soft Closer (Surface Mount)

2730

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112857

FD30-TRM2730SCUM

eShop

250-017-979

Upper Rail for Soft Closer (Surface Mount)

2730

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112864

FD30-TRM3640SCSIL

eShop

250-017-982

Upper Rail for Soft Closer (Surface Mount)

3640

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112895

FD30-TRM3640SCUM

eShop

250-017-983

Upper Rail for Soft Closer (Surface Mount)

3640

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112901

FD30-TRM2000SCSIL

eShop

250-018-873

Upper Rail for Soft Closer (Surface Mount)

2000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113342

FD30-TRM2000SCUM

eShop

250-018-874

Upper Rail for Soft Closer (Surface Mount)

2000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113359

FD30-TRM3000SCSIL

eShop

250-018-877

Upper Rail for Soft Closer (Surface Mount)

3000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113380

FD30-TRM3000SCUM

eShop

250-018-878

Upper Rail for Soft Closer (Surface Mount)

3000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113397

FD30-TRM4000SCSIL

eShop

250-018-881

Upper Rail for Soft Closer (Surface Mount)

4000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113427

FD30-TRM4000SCUM

eShop

250-018-882

Upper Rail for Soft Closer (Surface Mount)

4000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113434

FD30-TRM1820SCWT

eShop

250-025-146

Upper Rail for Soft Closer (Surface Mount)

1820

White

Aluminium Alloy

Anodized/Plating/White

4510932116565

FD30-TRM2730SCWT

eShop

250-025-148

Upper Rail for Soft Closer (Surface Mount)

2730

White

Aluminium Alloy

Anodized/Plating/White

4510932116589

FD30-TRM3640SCWT

eShop

250-025-150

Upper Rail for Soft Closer (Surface Mount)

3640

White

Aluminium Alloy

Anodized/Plating/White

4510932116602

FD30-TRM2000SCWT

eShop

250-025-160

Upper Rail for Soft Closer (Surface Mount)

2000

White

Aluminium Alloy

Anodized/Plating/White

4510932116701

FD30-TRM3000SCWT

eShop

250-025-162

Upper Rail for Soft Closer (Surface Mount)

3000

White

Aluminium Alloy

Anodized/Plating/White

4510932116725

FD30-TRM4000SCWT

eShop

250-025-164

Upper Rail for Soft Closer (Surface Mount)

4000

White

Aluminium Alloy

Anodized/Plating/White

4510932116749

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-TRH1820SCSIL 250-017-807
eShop
FD30-TRH1820SCUM 250-017-808
eShop
FD30-TRH2730SCSIL 250-017-980
eShop
FD30-TRH2730SCUM 250-017-981
eShop
FD30-TRH3640SCSIL 250-017-984
eShop
FD30-TRH3640SCUM 250-017-985
eShop
FD30-TRH2000SCSIL 250-018-875
eShop
FD30-TRH2000SCUM 250-018-876
eShop
FD30-TRH3000SCSIL 250-018-879
eShop
FD30-TRH3000SCUM 250-018-880
eShop
FD30-TRH4000SCSIL 250-018-883
eShop
FD30-TRH4000SCUM 250-018-884
eShop
FD30-TRH1820SCWT 250-025-147
eShop
FD30-TRH2730SCWT 250-025-149
eShop
FD30-TRH3640SCWT 250-025-151
eShop
FD30-TRH2000SCWT 250-025-161
eShop
FD30-TRH3000SCWT 250-025-163
eShop
FD30-TRH4000SCWT 250-025-165
eShop
Image Item Name Purchase Item Code Quotation RoHS Part Name Length Colour Material Finish EAN

FD30-TRH1820SCSIL

eShop

250-017-807

Upper Rail for Soft Closer (Recessed Mount)

1820

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112338

FD30-TRH1820SCUM

eShop

250-017-808

Upper Rail for Soft Closer (Recessed Mount)

1820

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112345

FD30-TRH2730SCSIL

eShop

250-017-980

Upper Rail for Soft Closer (Recessed Mount)

2730

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112871

FD30-TRH2730SCUM

eShop

250-017-981

Upper Rail for Soft Closer (Recessed Mount)

2730

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112888

FD30-TRH3640SCSIL

eShop

250-017-984

Upper Rail for Soft Closer (Recessed Mount)

3640

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932112918

FD30-TRH3640SCUM

eShop

250-017-985

Upper Rail for Soft Closer (Recessed Mount)

3640

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932112925

FD30-TRH2000SCSIL

eShop

250-018-875

Upper Rail for Soft Closer (Recessed Mount)

2000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113366

FD30-TRH2000SCUM

eShop

250-018-876

Upper Rail for Soft Closer (Recessed Mount)

2000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113373

FD30-TRH3000SCSIL

eShop

250-018-879

Upper Rail for Soft Closer (Recessed Mount)

3000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113403

FD30-TRH3000SCUM

eShop

250-018-880

Upper Rail for Soft Closer (Recessed Mount)

3000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113410

FD30-TRH4000SCSIL

eShop

250-018-883

Upper Rail for Soft Closer (Recessed Mount)

4000

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932113441

FD30-TRH4000SCUM

eShop

250-018-884

Upper Rail for Soft Closer (Recessed Mount)

4000

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932113458

FD30-TRH1820SCWT

eShop

250-025-147

Upper Rail for Soft Closer (Recessed Mount)

1820

White

Aluminium Alloy

Anodized/Plating/White

4510932116572

FD30-TRH2730SCWT

eShop

250-025-149

Upper Rail for Soft Closer (Recessed Mount)

2730

White

Aluminium Alloy

Anodized/Plating/White

4510932116596

FD30-TRH3640SCWT

eShop

250-025-151

Upper Rail for Soft Closer (Recessed Mount)

3640

White

Aluminium Alloy

Anodized/Plating/White

4510932116619

FD30-TRH2000SCWT

eShop

250-025-161

Upper Rail for Soft Closer (Recessed Mount)

2000

White

Aluminium Alloy

Anodized/Plating/White

4510932116718

FD30-TRH3000SCWT

eShop

250-025-163

Upper Rail for Soft Closer (Recessed Mount)

3000

White

Aluminium Alloy

Anodized/Plating/White

4510932116732

FD30-TRH4000SCWT

eShop

250-025-165

Upper Rail for Soft Closer (Recessed Mount)

4000

White

Aluminium Alloy

Anodized/Plating/White

4510932116756

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-WRH-N 250-020-837
eShop
FD30-WRH-DSC 250-026-119
eShop
FD30-WRH-SC 250-023-586
eShop
FD30-HBB 250-022-265
eShop
FD30-TRG 250-019-967
eShop
FD30-HRGU 250-022-261
eShop
FD30-HRDG 250-022-262
eShop
FD30-HBGF 250-022-263
eShop
FD30-HRDB 250-022-264
eShop
FD30-HBDR1000 250-022-266
eShop
FD25SP-30-TRJ 250-024-555
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Old Item Name Part Name Colour Material Finish Main Material EAN

FD30-WRH-N

eShop

250-020-837

-

-

-

Dual Soft Closer Upper Roller (Recessed Mount)

Light Brown

Zinc Alloy/Polyacetal(POM)

Coloured Chromate

-

4510932114240

FD30-WRH-DSC

eShop

250-026-119

Discontinued

-

Dual Soft Closer (Trigger/with installation jig)

Light Brown

-

Coloured Chromate

Zinc Alloy/Polyacetal(POM)

4510932114172

FD30-WRH-SC

eShop

250-023-586

-

-

-

Single Soft Closer

Light Brown

-

-

Polyacetal(POM)

4510932042123

FD30-HBB

eShop

250-022-265

-

-

-

Bumper Block (Synchronized/Outset)

Black

-

Chrome

Steel/Ethylene Propylen Rubber(EPDM)

4510932114691

FD30-TRG

eShop

250-019-967

-

-

-

Trigger

-

Steel

Coloured Chromate

-

4510932113533

FD30-HRGU

eShop

250-022-261

-

-

-

Bottom Guide

Grey

-

Barrel Polished

Stainless Steel(SUS304)/Polyacetal(POM)

4510932114653

FD30-HRDG

eShop

250-022-262

-

-

-

Bottom Guide

Grey

-

Barrel Polished

Stainless Steel(SUS304)/Polyacetal(POM)

4510932114660

FD30-HBGF

eShop

250-022-263

-

-

-

Bottom Guide

Grey

-

Barrel Polished

Stainless Steel(SUS304)/Polyacetal(POM)

4510932114677

FD30-HRDB

eShop

250-022-264

-

-

-

Synchronized Bottom Guide Block

Black

-

-

Ethylene Propylen Rubber(EPDM)

4510932114684

FD30-HBDR1000

eShop

250-022-266

-

-

-

Bottom Recessed Guide Rail (1000mm)

Black

-

-

ABS

4510932114707

FD25SP-30-TRJ

eShop

250-024-555

-

-

FD30-TRJ

trigger jig

Orange

Polyacetal (POM)

-

-

4510932116527

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D
Installation DXF DWG SAT IGES X_T STEP

Slide to See More

Parts Set

Item Name
FD30-HRP3
Item Name 2D 3D RoHS Item Code
FD30-HRP3 DXF DWG SAT IGES X_T STEP

250-022-268

Slide to See More

Sold Separately

Item Name
FD30-TRM1820SCSIL
FD30-TRM1820SCUM
FD30-TRM2730SCSIL
FD30-TRM2730SCUM
FD30-TRM3640SCSIL
FD30-TRM3640SCUM
FD30-TRM2000SCSIL
FD30-TRM2000SCUM
FD30-TRM3000SCSIL
FD30-TRM3000SCUM
FD30-TRM4000SCSIL
FD30-TRM4000SCUM
FD30-TRM1820SCWT
FD30-TRM2730SCWT
FD30-TRM3640SCWT
FD30-TRM2000SCWT
FD30-TRM3000SCWT
FD30-TRM4000SCWT
Item Name 2D 3D RoHS Item Code
FD30-TRM1820SCSIL DXF DWG SAT IGES X_T STEP

250-017-805

FD30-TRM1820SCUM DXF DWG SAT IGES X_T STEP

250-017-806

FD30-TRM2730SCSIL DXF DWG SAT IGES X_T STEP

250-017-978

FD30-TRM2730SCUM DXF DWG SAT IGES X_T STEP

250-017-979

FD30-TRM3640SCSIL DXF DWG SAT IGES X_T STEP

250-017-982

FD30-TRM3640SCUM DXF DWG SAT IGES X_T STEP

250-017-983

FD30-TRM2000SCSIL DXF DWG SAT IGES X_T STEP

250-018-873

FD30-TRM2000SCUM DXF DWG SAT IGES X_T STEP

250-018-874

FD30-TRM3000SCSIL DXF DWG SAT IGES X_T STEP

250-018-877

FD30-TRM3000SCUM DXF DWG SAT IGES X_T STEP

250-018-878

FD30-TRM4000SCSIL DXF DWG SAT IGES X_T STEP

250-018-881

FD30-TRM4000SCUM DXF DWG SAT IGES X_T STEP

250-018-882

FD30-TRM1820SCWT DXF DWG SAT IGES X_T STEP

250-025-146

FD30-TRM2730SCWT DXF DWG SAT IGES X_T STEP

250-025-148

FD30-TRM3640SCWT DXF DWG SAT IGES X_T STEP

250-025-150

FD30-TRM2000SCWT DXF DWG SAT IGES X_T STEP

250-025-160

FD30-TRM3000SCWT DXF DWG SAT IGES X_T STEP

250-025-162

FD30-TRM4000SCWT DXF DWG SAT IGES X_T STEP

250-025-164

Slide to See More

Sold Separately

Item Name
FD30-TRH1820SCSIL
FD30-TRH1820SCUM
FD30-TRH2730SCSIL
FD30-TRH2730SCUM
FD30-TRH3640SCSIL
FD30-TRH3640SCUM
FD30-TRH2000SCSIL
FD30-TRH2000SCUM
FD30-TRH3000SCSIL
FD30-TRH3000SCUM
FD30-TRH4000SCSIL
FD30-TRH4000SCUM
FD30-TRH1820SCWT
FD30-TRH2730SCWT
FD30-TRH3640SCWT
FD30-TRH2000SCWT
FD30-TRH3000SCWT
FD30-TRH4000SCWT
Item Name 2D 3D RoHS Item Code
FD30-TRH1820SCSIL DXF DWG SAT IGES X_T STEP

250-017-807

FD30-TRH1820SCUM DXF DWG SAT IGES X_T STEP

250-017-808

FD30-TRH2730SCSIL DXF DWG SAT IGES X_T STEP

250-017-980

FD30-TRH2730SCUM DXF DWG SAT IGES X_T STEP

250-017-981

FD30-TRH3640SCSIL DXF DWG SAT IGES X_T STEP

250-017-984

FD30-TRH3640SCUM DXF DWG SAT IGES X_T STEP

250-017-985

FD30-TRH2000SCSIL DXF DWG SAT IGES X_T STEP

250-018-875

FD30-TRH2000SCUM DXF DWG SAT IGES X_T STEP

250-018-876

FD30-TRH3000SCSIL DXF DWG SAT IGES X_T STEP

250-018-879

FD30-TRH3000SCUM DXF DWG SAT IGES X_T STEP

250-018-880

FD30-TRH4000SCSIL DXF DWG SAT IGES X_T STEP

250-018-883

FD30-TRH4000SCUM DXF DWG SAT IGES X_T STEP

250-018-884

FD30-TRH1820SCWT DXF DWG SAT IGES X_T STEP

250-025-147

FD30-TRH2730SCWT DXF DWG SAT IGES X_T STEP

250-025-149

FD30-TRH3640SCWT DXF DWG SAT IGES X_T STEP

250-025-151

FD30-TRH2000SCWT DXF DWG SAT IGES X_T STEP

250-025-161

FD30-TRH3000SCWT DXF DWG SAT IGES X_T STEP

250-025-163

FD30-TRH4000SCWT DXF DWG SAT IGES X_T STEP

250-025-165

Slide to See More

Selling Individually

Item Name
FD30-WRH-N
FD30-WRH-DSC
FD30-WRH-SC
FD30-HBB
FD30-TRG
FD30-HRGU
FD30-HRDG
FD30-HBGF
FD30-HRDB
FD30-HBDR1000
FD25SP-30-TRJ
Item Name 2D 3D Others RoHS Sales Info Item Code
FD30-WRH-N DXF DWG SAT IGES X_T STEP 3DPDF

-

250-020-837

FD30-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

Discontinued

250-026-119

FD30-WRH-SC DXF DWG SAT IGES X_T STEP 3DPDF

-

250-023-586

FD30-HBB DXF DWG SAT IGES X_T STEP 3DPDF

-

250-022-265

FD30-TRG DXF DWG SAT IGES X_T STEP 3DPDF

-

250-019-967

FD30-HRGU DXF DWG SAT IGES X_T STEP 3DPDF

-

250-022-261

FD30-HRDG DXF DWG SAT IGES X_T STEP 3DPDF

-

250-022-262

FD30-HBGF DXF DWG SAT IGES X_T STEP 3DPDF

-

250-022-263

FD30-HRDB DXF DWG SAT IGES X_T STEP 3DPDF

-

250-022-264

FD30-HBDR1000 DXF DWG SAT IGES X_T STEP 3DPDF

-

250-022-266

FD25SP-30-TRJ DXF DWG SAT IGES X_T STEP 3DPDF

-

250-024-555

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FD30-H - Sliding Door System

  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Synchronized Doors
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More