FD35EV

TOP MOUNTED SLIDING DOORFD35EV

1 / 1 total results

Filter items

BIM data available (Revit format)

  • TOP MOUNTED SLIDING DOOR
  • Two-way Soft-close/Outset/Recessed Upper Roller
  • FD35EV
  • FD Series

  • Soft Close

BIM data available (Revit format)

This two-way soft closing sliding door operates smoothly and requires little strength to operate, making it ideal for retail shops and other public areas as well. Can be retrofitted to the top wall of entrances.
BIM Object Link

Videos

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD35EVDHCP-AK 250-041-953
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Door Material Door Style Soft Close Roller Type Rail Installation Load Capacity kg (per door) Door Height Min Door Width Max Door Width Min Door Thickness Max Door Thickness Open and Close Smoothness Self Close Hanging Fitting EAN

FD35EVDHCP-AK

eShop

250-041-953

Hotel
Long Term Care
Store
House

Wood

Single Sliding

Two Way (built-in)

Upper Roller

Outset (Wall Mount)

10 to 35

Max. 2400

590

1200

30

36

Standard

No

Recessed Type

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD30-HASC-GR 250-022-273
eShop
FD30-HASC-BR 250-022-449
eShop
FD30-HASC-WT 250-025-640
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Part Name EAN

FD30-HASC-GR

eShop

250-022-273

Steel/ABS

Chrome

Grey

Side Cover (For Outset Rail)

4510932114776

FD30-HASC-BR

eShop

250-022-449

Steel/ABS

Chrome

Brown

Side Cover (For Outset Rail)

4510932114813

FD30-HASC-WT

eShop

250-025-640

Steel/ABS

Chrome

White

Side Cover (For Outset Rail)

4510932116923

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD35EV-TRA2120-SL 250-041-957
eShop
FD35EV-TRA2120-UM 250-041-958
eShop
FD35EV-TRA2120-WT 250-041-959
eShop
FD35EV-TRA2420-SL 250-041-960
eShop
FD35EV-TRA2420-UM 250-041-961
eShop
FD35EV-TRA2420-WT 250-041-962
eShop
FD35EV-TRA2720-SL 250-041-963
eShop
FD35EV-TRA2720-UM 250-041-964
eShop
FD35EV-TRA2720-WT 250-041-965
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Part Name Length EAN

FD35EV-TRA2120-SL

eShop

250-041-957

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

Upper Rail for Outset Installation

2120

4510932185257

FD35EV-TRA2120-UM

eShop

250-041-958

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

Upper Rail for Outset Installation

2120

4510932185264

FD35EV-TRA2120-WT

eShop

250-041-959

Aluminium Alloy

Anodized/Plating/White

White

Upper Rail for Outset Installation

2120

4510932185271

FD35EV-TRA2420-SL

eShop

250-041-960

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

Upper Rail for Outset Installation

2420

4510932185288

FD35EV-TRA2420-UM

eShop

250-041-961

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

Upper Rail for Outset Installation

2420

4510932185295

FD35EV-TRA2420-WT

eShop

250-041-962

Aluminium Alloy

Anodized/Plating/White

White

Upper Rail for Outset Installation

2420

4510932185301

FD35EV-TRA2720-SL

eShop

250-041-963

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

Upper Rail for Outset Installation

2720

4510932185318

FD35EV-TRA2720-UM

eShop

250-041-964

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

Upper Rail for Outset Installation

2720

4510932185325

FD35EV-TRA2720-WT

eShop

250-041-965

Aluminium Alloy

Anodized/Plating/White

White

Upper Rail for Outset Installation

2720

4510932185332

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Part Name EAN

FD30-HBRT1500SIL

eShop

250-019-971

Aluminium Alloy

Silver Anodized/Plating/Clear

Bottom Recessed Guide Rail (1500mm)

4510932113571

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD50-BGR18 250-029-718
eShop
FD35EV-WRH-DSC 250-033-810
eShop
FD35EV-WRH-N 250-033-812
eShop
FD35EV-TRA-TRG 250-041-954
eShop
FD35EV-TRA-STP 250-041-955
eShop
FD35EV-FSTP 250-041-956
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Part Name Main Material EAN

FD50-BGR18

eShop

250-029-718

-

Barrel Polished

Natural

Bottom Guide (witth rollers)

Stainless Steel (SUS430)/Polyacetal (POM)

4510932164511

FD35EV-WRH-DSC

eShop

250-033-810

-

Coloured Chromate

Grey

Dual Soft Closer (Recessed trigger/trigger jig/With spanner)

Zinc Alloy/Polyacetal (POM)

4510932167956

FD35EV-WRH-N

eShop

250-033-812

Zinc Alloy/Polyacetal (POM)

Coloured Chromate

Grey

Upper Roller (Recessed Dual Soft Closer)

-

4510932167970

FD35EV-TRA-TRG

eShop

250-041-954

Steel

Coloured Chromate (trivalent)

-

Trigger (outset type)

-

4510932185226

FD35EV-TRA-STP

eShop

250-041-955

Zinc Alloy/Elastomer

Silver Plating

Grey

Door Stopper (For upper rail)

-

4510932185233

FD35EV-FSTP

eShop

250-041-956

Zinc Alloy (ZDC)/Elastomer

Coloured Chromate (trivalent)

Grey

Door Stopper (floor mount)

-

4510932185240

Slide to See More


CAD download

Parts Set

Item Name
FD35EVDHCP-AK
Item Name 2D 3D Others RoHS Item Code
FD35EVDHCP-AK DXF DWG SAT IGES X_T STEP Revit

250-041-953

Slide to See More

Sold Separately

Item Name
FD30-HASC-GR
FD30-HASC-BR
FD30-HASC-WT
Item Name 2D 3D Others RoHS Item Code
FD30-HASC-GR DXF DWG SAT IGES X_T STEP 3DPDF

250-022-273

FD30-HASC-BR DXF DWG SAT IGES X_T STEP 3DPDF

250-022-449

FD30-HASC-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-025-640

Slide to See More

Sold Separately

Item Name
FD35EV-TRA2120-SL
FD35EV-TRA2120-UM
FD35EV-TRA2120-WT
FD35EV-TRA2420-SL
FD35EV-TRA2420-UM
FD35EV-TRA2420-WT
FD35EV-TRA2720-SL
FD35EV-TRA2720-UM
FD35EV-TRA2720-WT
Item Name 2D 3D Others RoHS Item Code
FD35EV-TRA2120-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-041-957

FD35EV-TRA2120-UM DXF DWG SAT IGES X_T STEP 3DPDF

250-041-958

FD35EV-TRA2120-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-041-959

FD35EV-TRA2420-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-041-960

FD35EV-TRA2420-UM DXF DWG SAT IGES X_T STEP 3DPDF

250-041-961

FD35EV-TRA2420-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-041-962

FD35EV-TRA2720-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-041-963

FD35EV-TRA2720-UM DXF DWG SAT IGES X_T STEP 3DPDF

250-041-964

FD35EV-TRA2720-WT DXF DWG SAT IGES X_T STEP 3DPDF

250-041-965

Slide to See More

Optional Parts

Item Name
FD30-HBRT1500SIL
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

Slide to See More

Selling Individually

Item Name
FD50-BGR18
FD35EV-WRH-DSC
FD35EV-WRH-N
FD35EV-TRA-TRG
FD35EV-TRA-STP
FD35EV-FSTP
Item Name 2D 3D Others RoHS Item Code
FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD35EV-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-033-810

FD35EV-WRH-N DXF DWG SAT IGES X_T STEP 3DPDF

250-033-812

FD35EV-TRA-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-041-954

FD35EV-TRA-STP DXF DWG SAT IGES X_T STEP 3DPDF

250-041-955

FD35EV-FSTP DXF DWG SAT IGES X_T STEP 3DPDF

250-041-956

Slide to See More

BIM Object Link

Catalogue

Manuals

Category

Your Recently Viewed Items

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More