RECESSED MOUNT TYPE FOR POCKET DOORFD50DHCP-PD
1 / 1 total results
- RECESSED MOUNT TYPE FOR POCKET DOOR
- Pocket Door/Two-way Soft-close/Recessed Upper Roller
- FD50DHCP-PD
- FD Series
POCKET DOOR SYSTEMS
- Built in sequential damper.
Self and soft closes when 115 mm away from closing position. Door also opens lightly.
Within 115 mm of being fully open, will automatically open gently.
Separated upper rail allows easy maintainance post-installation.
Thin profile allows flexible design with multiple potential applications.
Passed 200,000 open and close cycles in a private test.
*Designed for interior use.
Videos
Portfolio
Images
Spec Table
Parts Set
Sold Separately
Selling Individually
Image | Item Name | Item Code | Quotation |
---|---|---|---|
FD30-HBRT1500SIL | 250-019-971 | ||
FD50-BGR18 | 250-029-718 | ||
FD50-WRH | 250-020-765 | ||
FD50-WRH-DSC | 250-020-764 | ||
FD50-TRGPB-HB | 250-029-706 | ||
FD50-TRGPF | 250-029-707 |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
FD50DHCP-PD_Installation |
Parts Set
Item Name |
---|
FD50DHCP-PD |
Sold Separately
Item Name |
---|
FD50-TRP1260-SL |
FD50-TRP1260-UM |
FD50-TRP1260-WT |
FD50-TRP1860-SL |
FD50-TRP1860-UM |
FD50-TRP1860-WT |
FD50-TRP2760-SL |
FD50-TRP2760-UM |
FD50-TRP2760-WT |
FD50-TRP3960-SL |
FD50-TRP3960-UM |
FD50-TRP3960-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD50-TRP1260-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-680 |
|
FD50-TRP1260-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-684 |
|
FD50-TRP1260-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-688 |
|
FD50-TRP1860-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-681 |
|
FD50-TRP1860-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-685 |
|
FD50-TRP1860-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-689 |
|
FD50-TRP2760-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-682 |
|
FD50-TRP2760-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-686 |
|
FD50-TRP2760-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-690 |
|
FD50-TRP3960-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-683 |
|
FD50-TRP3960-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-687 |
|
FD50-TRP3960-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-029-691 |
Selling Individually
Item Name |
---|
FD30-HBRT1500SIL |
FD50-BGR18 |
FD50-WRH |
FD50-WRH-DSC |
FD50-TRGPB-HB |
FD50-TRGPF |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-HBRT1500SIL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-019-971 |
|
FD50-BGR18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-029-718 |
|
FD50-WRH | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-765 |
|
FD50-WRH-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-020-764 |
|
FD50-TRGPB-HB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-029-706 |
|
FD50-TRGPF | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-029-707 |
Catalogue
Manuals
Installation Manual (English) | 0933_7_fd50dhcp_pd_e.pdf |
---|---|
Notes about parts (English/Japanese) | 0970_1_fd50trp.pdf |
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.