ALUMINIUM FRAME SLIDING DOOR SYSTEMFD80-AF
1 / 1 total results
- Two-way soft closer option available.
Surface or recessed mount roller available.
Thick aluminium profile provides excellent rigidity preventing door flex.
Ball bearing roller provides ultra smooth movement.
Easy assembly and installation.
Intermediate support not needed when door size within H 2200 mm x W 900 mm.
No rail on floor needed.
Swing door version available for total coordination.
Black frame available by special order.
Videos
In Use
Images
Spec Table
Parts Set
Sold Separately
Optional Parts
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
FD50-BG18 | 250-020-773 | eShop |
![]() |
![]() |
FD80-WRM | 250-022-242 | eShop |
![]() |
![]() |
FD80-WRM-DSC | 250-022-240 | eShop |
![]() |
![]() |
FD80-TRG | 250-037-730 | eShop |
![]() |
![]() |
FD80-AFB | 250-022-243 | eShop |
![]() |
CAD download
Parts Set
Item Name |
---|
FD80-DHCMP-AF |
Sold Separately
Item Name |
---|
FD80-TRM2000SL |
FD80-TRM2000UM |
FD80-TRM2730SL |
FD80-TRM2730UM |
FD80-TRM3640SL |
FD80-TRM3640UM |
AF-25-HS |
AF-25-P04 |
AF-25-W01-2.5M |
AF-25-W01-3M |
AF-25-W02 |
AF-25-P01-25 |
AF-25-P01-30 |
AF-25-P02 |
AF-25-P15 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD80-TRM2000SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-244 |
FD80-TRM2000UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-245 |
FD80-TRM2730SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-246 |
FD80-TRM2730UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-247 |
FD80-TRM3640SL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-248 |
FD80-TRM3640UM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-249 |
AF-25-HS | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-181-199 |
AF-25-P04 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-120-056 |
AF-25-W01-2.5M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-940-965 |
AF-25-W01-3M | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-121-116 |
AF-25-W02 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-120-070 |
AF-25-P01-25 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-940-959 |
AF-25-P01-30 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
270-942-846 |
AF-25-P02 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-940-960 |
AF-25-P15 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-181-197 |
Optional Parts
Item Name |
---|
FD30-HTKY |
FD80-HSB |
AF-25-P03 |
AF-25-P16 |
AF-25-W03 |
MN799Z160E101 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD30-HTKY | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-018-497 |
FD80-HSB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-251 |
AF-25-P03 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-940-961 |
AF-25-P16 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-181-196 |
AF-25-W03 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-940-967 |
MN799Z160E101 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-010-386 |
Selling Individually
Item Name |
---|
FD50-BG18 |
FD80-WRM |
FD80-WRM-DSC |
FD80-TRG |
FD80-AFB |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
FD50-BG18 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-020-773 |
FD80-WRM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-242 |
FD80-WRM-DSC | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-240 |
FD80-TRG | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-037-730 |
FD80-AFB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
250-022-243 |
Catalogue
Manuals
Installation Manual (English) | 0582_8_fd80dhcmp_af_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Door Material
-
-
Door Style
-
-
Rail Installation
-
-
Roller Type
-
-
Soft Close Function
-
-
Self Close
-
Open and Close Smoothness
-
-
Door Height
-
Door Width
-
Door Thickness
-
Glass Thickness
-
Load Capacity kg (per door)
-
Glass Hole Processing
-
RoHS 2
-
