FD80-DHCHP

SLIDING DOOR SYSTEMFD80-DHCHP

2 / 2 total results

Filter items
  • SLIDING DOOR SYSTEM
  • Two-way Soft-close/Recessed Upper Roller
  • FD80-DHCHP
  • FD Series

Damper equipped for soft and silent closing at the end (certain models only).
Surface mounted for faster installation: No boring required on door.
Easy door installation: simply hang the door onto the rollers.
Each model passed 200,000 open and close cycles in a private test.

Videos

Portfolio

Images

Spec Table

Parts Set

Image Item Name Item Code Quotation
FD80DHCHP 250-022-253
FD80DHCHP-2 250-024-462
Image Item Name Item Code Quotation RoHS Application (for search) Min Door Width Max Door Width Door Height Door Thickness Door Material Soft Close Door Style Roller Type Rail Installation Load Capacity kg (per door) Open and Close Smoothness Self Close Hanging Fitting Synchronized Doors EAN

FD80DHCHP

250-022-253

Hotel
Long Term Care
Store
House

784

1500

Max. 2700

Max. 34

Wood

Two Way (built-in)

Single Sliding

Upper Roller

Inset (Ceiling Mount )

35 to 80

Standard

No

Recessed Type

-

4510932114578

FD80DHCHP-2

250-024-462

Hotel
Long Term Care
Store
House

784

1500

Max. 2700

Max. 34

Wood

Two Way (built-in)

Double Sliding
Double Centre Sliding

Upper Roller

Inset (Ceiling Mount )

35 to 80

Standard

No

Recessed Type

No

-

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
FD80-TRM2000SL 250-022-244
FD80-TRM2000UM 250-022-245
FD80-TRM2730SL 250-022-246
FD80-TRM2730UM 250-022-247
FD80-TRM3640SL 250-022-248
FD80-TRM3640UM 250-022-249
Image Item Name Item Code Quotation RoHS Part Name Colour Length Material Finish EAN

FD80-TRM2000SL

250-022-244

Upper Rail

Silver

2000

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114486

FD80-TRM2000UM

250-022-245

Upper Rail

Umber

2000

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114493

FD80-TRM2730SL

250-022-246

Upper Rail

Silver

2730

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114509

FD80-TRM2730UM

250-022-247

Upper Rail

Umber

2730

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114516

FD80-TRM3640SL

250-022-248

Upper Rail

Silver

3640

Aluminium Alloy

Silver Anodized/Plating/Clear

4510932114523

FD80-TRM3640UM

250-022-249

Upper Rail

Umber

3640

Aluminium Alloy

Umber Anodized/Plating/Clear

4510932114530

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
FD80-HSB 250-022-251
Image Item Name Item Code Quotation RoHS Part Name Colour Material Finish EAN

FD80-HSB

250-022-251

Stopper Block

Black

Steel/Ethylene Propylen Rubber (EPDM)

Chrome

4510932114554

Slide to See More

Selling Individually

Image Item Name Item Code Quotation
FD30-HBRT1500SIL 250-019-971
FD80-HHSP 250-022-252
FD50-BG18 250-020-773
FD70B-EC-BL 250-121-142
FD70B-HB160 250-120-608
FD80-WRH 250-022-241
FD80-WRH-DSC 250-022-239
FD80-TRG 250-037-730
Image Item Name Item Code Quotation RoHS Part Name Colour Material Finish Main Material EAN

FD30-HBRT1500SIL

250-019-971

Bottom Recessed Guide Rail (1500mm)

-

Aluminium Alloy

Silver Anodized/Plating/Clear

-

4510932113571

FD80-HHSP

250-022-252

Adjustment Spanner (For Bottom Guide Pin)

-

-

Chromate

Steel

4510932114561

FD50-BG18

250-020-773

Bottom GuideS

Natural

Stainless Steel (SUS304)/Polyacetal (POM)

Plain

-

4510932114097

FD70B-EC-BL

250-121-142

End Cap for Hanging Bracket

Black

Elastomer (TPE)

-

-

4510932122184

FD70B-HB160

250-120-608

Hanging Bracket (160mm)

-

Aluminium Alloy

Silver Anodized

-

4510932119832

FD80-WRH

250-022-241

Upper Roller (Recessed Mount)

Natural

-

Nickel Plating

Zinc Alloy/Polyacetal (POM)

4510932114455

FD80-WRH-DSC

250-022-239

Dual Soft Closer (Recessed trigger/with installation jig)

Black

-

Nickel Plating

Zinc Alloy/Polyacetal (POM)

4510932114431

FD80-TRG

250-037-730

trigger

-

-

Coloured Chromate (trivalent)

Steel

4510932178068

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
FD80DHCHP_Installation
Content 2D 3D PDF
FD80DHCHP_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD80DHCHP
FD80DHCHP-2
Item Name 2D 3D RoHS Item Code
FD80DHCHP DXF DWG SAT IGES X_T STEP

250-022-253

FD80DHCHP-2 DXF DWG SAT IGES X_T STEP

250-024-462

Slide to See More

Sold Separately

Item Name
FD80-TRM2000SL
FD80-TRM2000UM
FD80-TRM2730SL
FD80-TRM2730UM
FD80-TRM3640SL
FD80-TRM3640UM
Item Name 2D 3D Others RoHS Item Code
FD80-TRM2000SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-244

FD80-TRM2000UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-245

FD80-TRM2730SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-246

FD80-TRM2730UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-247

FD80-TRM3640SL DXF DWG SAT IGES X_T STEP 3DPDF

250-022-248

FD80-TRM3640UM DXF DWG SAT IGES X_T STEP 3DPDF

250-022-249

Slide to See More

Sold Separately

Item Name
FD80-HSB
Item Name 2D 3D Others RoHS Item Code
FD80-HSB DXF DWG SAT IGES X_T STEP 3DPDF

250-022-251

Slide to See More

Selling Individually

Item Name
FD30-HBRT1500SIL
FD80-HHSP
FD50-BG18
FD70B-EC-BL
FD70B-HB160
FD80-WRH
FD80-WRH-DSC
FD80-TRG
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD80-HHSP DXF DWG SAT IGES X_T STEP 3DPDF

250-022-252

FD50-BG18 DXF DWG SAT IGES X_T STEP 3DPDF

250-020-773

FD70B-EC-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-121-142

FD70B-HB160 DXF DWG SAT IGES X_T STEP 3DPDF

250-120-608

FD80-WRH DXF DWG SAT IGES X_T STEP 3DPDF

250-022-241

FD80-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-022-239

FD80-TRG DXF DWG SAT IGES X_T STEP 3DPDF

250-037-730

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FD80-H Sliding Door System for Pocket Door - Installation Guide

  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • FD80-H Sliding Door System for Pocket Door - Installation Guide

  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More