FD80DHCHP-PD

RECESSED MOUNT TYPE FOR POCKET DOORFD80DHCHP-PD

1 / 1 total results

Filter items

POCKET DOOR SYSTEMS, BIM data available (Revit format)

  • RECESSED MOUNT TYPE FOR POCKET DOOR
  • Pocket Door/Two-way Soft-close/Recessed Upper Roller
  • FD80DHCHP-PD
  • FD Series

  • Soft Close

POCKET DOOR SYSTEMS, BIM data available (Revit format)

Built in sequential damper.
Self and soft close when 115 mm away from closing position. Door also opens lightly.
When close to being fully open, will automatically open gently.
Separated upper rail allows easy maintainance after door installation in pocket door application.
Heavy duty.
Designed for interior use, not for exterior.
BIM Object Link

Videos

In Use

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
FD80DHCHP-PD 250-029-771
eShop
Image Item Name Purchase Item Code Quotation RoHS Application (for search) Min Door Width Max Door Width Door Height Door Thickness Door Material Soft Close Door Style Roller Type Rail Installation Pocket Door Load Capacity kg (per door) Open and Close Smoothness Self Close Hanging Fitting EAN

FD80DHCHP-PD

eShop

250-029-771

Hotel
Long Term Care
Store
House

784

1500

Max. 2700

Max. 34

Wood

Two Way (built-in)

Single Sliding

Upper Roller

Inset (Ceiling Mount )

Available

35 to 80

Standard

No

Recessed Type

-

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
FD80-TRP1260-SL 250-029-692
eShop
FD80-TRP1260-UM 250-029-696
eShop
FD80-TRP1260-SL 250-029-700
eShop
FD80-TRP2160-SL 250-029-693
eShop
FD80-TRP2160-UM 250-029-697
eShop
FD80-TRP2160-WT 250-029-701
eShop
FD80-TRP2760-SL 250-029-694
eShop
FD80-TRP2760-UM 250-029-698
eShop
FD80-TRP2760-WT 250-029-702
eShop
FD80-TRP3960-SL 250-029-695
eShop
FD80-TRP3960-UM 250-029-699
eShop
FD80-TRP3960-WT 250-029-703
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Material Finish Colour Length Part Name EAN

FD80-TRP1260-SL

eShop

250-029-692

-

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

1260

Upper Rail for Poket Door (Surface Mount)

4510932174084

FD80-TRP1260-UM

eShop

250-029-696

-

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

1260

Upper Rail for Poket Door (Surface Mount)

4510932174121

FD80-TRP1260-SL

eShop

250-029-700

-

Aluminium Alloy

Anodized/Plating/White

White

1260

Upper Rail for Poket Door (Surface Mount)

4510932174169

FD80-TRP2160-SL

eShop

250-029-693

FD80-TRP1860-SL

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2160

Upper Rail for Poket Door (Surface Mount)

4510932174091

FD80-TRP2160-UM

eShop

250-029-697

FD80-TRP1860-UM

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2160

Upper Rail for Poket Door (Surface Mount)

4510932174138

FD80-TRP2160-WT

eShop

250-029-701

FD80-TRP1860-WT

Aluminium Alloy

Anodized/Plating/White

White

2160

Upper Rail for Poket Door (Surface Mount)

4510932174176

FD80-TRP2760-SL

eShop

250-029-694

-

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

2760

Upper Rail for Poket Door (Surface Mount)

4510932174107

FD80-TRP2760-UM

eShop

250-029-698

-

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

2760

Upper Rail for Poket Door (Surface Mount)

4510932174145

FD80-TRP2760-WT

eShop

250-029-702

-

Aluminium Alloy

Anodized/Plating/White

White

2760

Upper Rail for Poket Door (Surface Mount)

4510932174183

FD80-TRP3960-SL

eShop

250-029-695

-

Aluminium Alloy

Silver Anodized/Plating/Clear

Silver

3960

Upper Rail for Poket Door (Surface Mount)

4510932174114

FD80-TRP3960-UM

eShop

250-029-699

-

Aluminium Alloy

Umber Anodized/Plating/Clear

Umber

3960

Upper Rail for Poket Door (Surface Mount)

4510932174152

FD80-TRP3960-WT

eShop

250-029-703

-

Aluminium Alloy

Anodized/Plating/White

White

3960

Upper Rail for Poket Door (Surface Mount)

4510932174190

Slide to See More


Selling Individually

Image Item Name Item Code Purchase Quotation
FD30-HBRT1500SIL 250-019-971
eShop
FD50-BGR18 250-029-718
eShop
FD70B-EC-BL 250-121-142
eShop
FD70B-HB160 250-120-608
eShop
FD80-WRH 250-022-241
eShop
FD80-WRH-DSC 250-022-239
eShop
FD80-TRGPB-HB 250-025-460
eShop
FD80-TRGPF 250-029-709
eShop
Image Item Name Purchase Item Code Quotation RoHS Material Finish Colour Part Name Main Material Application EAN

FD30-HBRT1500SIL

eShop

250-019-971

Aluminium Alloy

Silver Anodized/Plating/Clear

-

Bottom Recessed Guide Rail (1500mm)

-

-

4510932113571

FD50-BGR18

eShop

250-029-718

-

Barrel Polished

Natural

Bottom Guide (witth rollers)

Stainless Steel (SUS430)/Polyacetal (POM)

-

4510932164511

FD70B-EC-BL

eShop

250-121-142

Elastomer (TPE)

-

Black

End Cap for Hanging Bracket

-

-

4510932122184

FD70B-HB160

eShop

250-120-608

Aluminium Alloy

Silver Anodized

-

Hanging Bracket (160mm)

-

-

4510932119832

FD80-WRH

eShop

250-022-241

-

Nickel Plating

Natural

Upper Roller (Recessed Mount)

Zinc Alloy/Polyacetal (POM)

-

4510932114455

FD80-WRH-DSC

eShop

250-022-239

-

Nickel Plating

Black

Dual Soft Closer (Recessed trigger/with installation jig)

Zinc Alloy/Polyacetal (POM)

-

4510932114431

FD80-TRGPB-HB

eShop

250-025-460

Steel

Black Chromate (trivalent)

-

Trigger (for door bottom)

-

Recessed Mount

4510932175128

FD80-TRGPF

eShop

250-029-709

Steel

Coloured Chromate (trivalent)

-

Trigger for Pocket Door (for door end )

-

-

4510932175081

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
FD80DHCHP-PD_Installation
Content 2D 3D PDF
FD80DHCHP-PD_Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Parts Set

Item Name
FD80DHCHP-PD
Item Name 2D 3D Others RoHS Item Code
FD80DHCHP-PD DXF DWG SAT IGES X_T STEP Revit

250-029-771

Slide to See More

Sold Separately

Item Name
FD80-TRP1260-SL
FD80-TRP1260-UM
FD80-TRP1260-SL
FD80-TRP2160-SL
FD80-TRP2160-UM
FD80-TRP2160-WT
FD80-TRP2760-SL
FD80-TRP2760-UM
FD80-TRP2760-WT
FD80-TRP3960-SL
FD80-TRP3960-UM
FD80-TRP3960-WT
Item Name 2D 3D RoHS Item Code
FD80-TRP1260-SL DXF DWG SAT IGES X_T STEP

250-029-692

FD80-TRP1260-UM DXF DWG SAT IGES X_T STEP

250-029-696

FD80-TRP1260-SL DXF DWG SAT IGES X_T STEP

250-029-700

FD80-TRP2160-SL DXF DWG SAT IGES X_T STEP

250-029-693

FD80-TRP2160-UM DXF DWG SAT IGES X_T STEP

250-029-697

FD80-TRP2160-WT DXF DWG SAT IGES X_T STEP

250-029-701

FD80-TRP2760-SL DXF DWG SAT IGES X_T STEP

250-029-694

FD80-TRP2760-UM DXF DWG SAT IGES X_T STEP

250-029-698

FD80-TRP2760-WT DXF DWG SAT IGES X_T STEP

250-029-702

FD80-TRP3960-SL DXF DWG SAT IGES X_T STEP

250-029-695

FD80-TRP3960-UM DXF DWG SAT IGES X_T STEP

250-029-699

FD80-TRP3960-WT DXF DWG SAT IGES X_T STEP

250-029-703

Slide to See More

Selling Individually

Item Name
FD30-HBRT1500SIL
FD50-BGR18
FD70B-EC-BL
FD70B-HB160
FD80-WRH
FD80-WRH-DSC
FD80-TRGPB-HB
FD80-TRGPF
Item Name 2D 3D Others RoHS Item Code
FD30-HBRT1500SIL DXF DWG SAT IGES X_T STEP 3DPDF

250-019-971

FD50-BGR18 DXF DWG SAT IGES X_T STEP 3DPDF

250-029-718

FD70B-EC-BL DXF DWG SAT IGES X_T STEP 3DPDF

250-121-142

FD70B-HB160 DXF DWG SAT IGES X_T STEP 3DPDF

250-120-608

FD80-WRH DXF DWG SAT IGES X_T STEP 3DPDF

250-022-241

FD80-WRH-DSC DXF DWG SAT IGES X_T STEP 3DPDF

250-022-239

FD80-TRGPB-HB DXF DWG SAT IGES X_T STEP 3DPDF

250-025-460

FD80-TRGPF DXF DWG SAT IGES X_T STEP 3DPDF

250-029-709

Slide to See More

BIM Object Link

Catalogue

Manuals

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • FD80-H Sliding Door System for Pocket Door - Installation Guide

  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
  • SLIDING DOOR SYSTEM FD 30/35/50/80

×
Filter
Filter items
Search Clear All ×
Application
Door Material
Door Style
Rail Installation
Roller Type
Soft Close Function
Self Close
Open and Close Smoothness
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More