FDP40V

FDP40V

2 / 2 total results

Filter items
Recommended substitute product
STACKABLE PARTITION DOOR SYSTEM FDPN40V1D
  • Perpendicular Stacking
  • FDP40V

Discontinued
DISCONTINUED - Please refer to the new model FDPN40.
Perpendicular stacking partition door system.
Easy door installation - Simply hang the door onto the rollers.
No bottom rail for clean appearance.
Can be used for swing door applications with optional parts

Spec Table

Parts Set

Image Item Name Item Code Quotation
FDP40V3P 250-024-542
FDP40V4P 250-024-543
Image Item Name Item Code Quotation RoHS Door Type Type Flush Partition Door Material Load Capacity kg (per door) Door Height Door Width Door Thickness Open and Close Smoothness EAN

FDP40V3P

250-024-542

Sliding Door

Manual

Wood

Max. 40

Max. 2500

700 to 900

34 to 40

Standard

-

FDP40V4P

250-024-543

Sliding Door

Manual

Wood

Max. 40

Max. 2500

700 to 900

34 to 40

Standard

-

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
FDP40V-TRMSL-SL 250-024-519
FDP40V-TRMSL-UM 250-024-521
FDP40V-TRMSL-WT 250-024-523
FDP40V-TRMSR-SL 250-024-520
FDP40V-TRMSR-UM 250-024-522
FDP40V-TRMSR-WT 250-024-524
FDP40-TRM3000SL 250-024-507
FDP40-TRM3000UM 250-024-509
FDP40-TRM3000WT 250-024-511
FDP40-TRM4000SL 250-024-508
FDP40-TRM4000UM 250-024-510
FDP40-TRM4000WT 250-024-512
Image Item Name Item Code Quotation Sales Info Mark RoHS Part Name Length Colour Material Finish Stacking Type EAN

FDP40V-TRMSL-SL

250-024-519

Discontinued

Perpendicular Stacking Rail

-

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

Left

4510932116398

FDP40V-TRMSL-UM

250-024-521

Discontinued

Perpendicular Stacking Rail

-

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

Left

4510932116411

FDP40V-TRMSL-WT

250-024-523

Discontinued

Perpendicular Stacking Rail

-

White

Aluminium Alloy

Anodized/Plating/White

Left

4510932116435

FDP40V-TRMSR-SL

250-024-520

Discontinued

Perpendicular Stacking Rail

-

Silver

Aluminium Alloy

Silver Anodized/Plating/Clear

Right

4510932116404

FDP40V-TRMSR-UM

250-024-522

Discontinued

Perpendicular Stacking Rail

-

Umber

Aluminium Alloy

Umber Anodized/Plating/Clear

Right

4510932116428

FDP40V-TRMSR-WT

250-024-524

Discontinued

Perpendicular Stacking Rail

-

White

Aluminium Alloy

Anodized/Plating/White

Right

4510932116442

FDP40-TRM3000SL

250-024-507

-

-

Upper Rail

3000

Silver

Aluminium Alloy

Silver Anodized/Electro Coating/Clear

-

4510932116275

FDP40-TRM3000UM

250-024-509

-

-

Upper Rail

3000

Umber

Aluminium Alloy

Umber Anodized/Electro Coating/Clear

-

4510932116299

FDP40-TRM3000WT

250-024-511

-

-

Upper Rail

3000

White

Aluminium Alloy

Anodized/Electro Coating/White

-

4510932116312

FDP40-TRM4000SL

250-024-508

-

-

Upper Rail

4000

Silver

Aluminium Alloy

Silver Anodized/Electro Coating/Clear

-

4510932116282

FDP40-TRM4000UM

250-024-510

-

-

Upper Rail

4000

Umber

Aluminium Alloy

Umber Anodized/Electro Coating/Clear

-

4510932116305

FDP40-TRM4000WT

250-024-512

-

-

Upper Rail

4000

White

Aluminium Alloy

Anodized/Electro Coating/White

-

4510932116329

Slide to See More

Optional Parts

Image Item Name Item Code Quotation
FDP40-DBL150HL 250-024-525
FDP40-DBT800 250-024-528
FDP40-DSP2500BL 250-024-526
FDP40-DSPU2500BL 250-024-527
FDP40-TREP-SL 250-029-723
FDP40-TRMS-CP 250-025-761
FDP40V-DTST 250-024-535
HES3D-V135LGR 170-020-804
MLH-SN 260-024-534
MLHS-SN 260-028-998
Image Item Name Item Code Quotation RoHS Door Height Door Width Door Thickness Part Name Colour Material Finish Opening Angle Min Frame Thickness Main Material Main Finish Unique Feature Hinge Type Body Length L Load Capacity N/2pcs Load Capacity kgf/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Application Door Material Door Recessed Depth Frame Recessed Depth Width Lever Handle Type Mounting Surface Key Type Min Door Thickness Max Door Thickness Backset EAN Box Carton Weight (g)

FDP40-DBL150HL

250-024-525

-

-

-

Flush Bolt

-

Stainless Steel (SUS304)

Satin

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116459

-

-

-

FDP40-DBT800

250-024-528

-

-

-

Bottom Tightener

Black

Aluminium Alloy/Elastomer

Silver Anodized

-

-

-

-

-

-

-

-

-

-

-

Door

-

-

-

600 to 800

-

-

-

-

-

-

4510932116480

-

-

-

FDP40-DSP2500BL

250-024-526

-

-

-

Packing

Black

Chloroprene Rubber (CR)

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116466

-

-

-

FDP40-DSPU2500BL

250-024-527

-

-

-

Packing Rail

Black

ABS

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116473

-

-

-

FDP40-TREP-SL

250-029-723

-

-

-

End Plate For Upper Rail and Stacking Rail

Silver

Steel (SECC)

Enamel Coating

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932163507

-

-

-

FDP40-TRMS-CP

250-025-761

-

-

-

Rail Connecting Plate

-

Steel (SPCC)

Glossy Chromate

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116947

-

-

-

FDP40V-DTST

250-024-535

-

-

-

Door Stopper for Swing Doors

-

Stainless Steel/Polyurethane(PUR)

Barrel Polished/Clear

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932116503

-

-

-

HES3D-V135LGR

170-020-804

2400

900

30

Concealed Hinge

Light Grey

-

-

180°

20

Steel

Nickel

3-way Adjustment
Separable
Temporary Holding

Standard

135
160

392

40

539

55

Interior Door

Wood

0 to 25

0 to 25

-

-

-

-

-

-

-

4510932023214

2

24

-

MLH-SN

260-024-534

-

-

-

Magnet Latch Handle (Flush and Round)

-

Zinc Alloy/Stainless Steel

Satin Nickel Plating/Satin Finish

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Flush Handle

Wood

Magnet Latch Handle

35

45

75

4510932129367

-

-

757

MLHS-SN

260-028-998

-

-

-

Magnet Latch Handle (Flush/Square)

-

Zinc Alloy/Stainless Steel

Satin Nickel Plating/Satin Finish

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

Flush Handle

Wood

Magnet Latch Handle

35

45

75

4510932165617

-

-

770

Slide to See More

Selling Individually

Image Item Name Item Code Quotation
FDP40-SP10 250-024-506
FDP40V-QR 250-024-504
FD70B-EC-BL 250-121-142
FDP40-DTR340 250-024-505
Image Item Name Item Code Quotation Sales Info Mark RoHS Part Name Length Colour Material Finish EAN

FDP40-SP10

250-024-506

Discontinued

Adjustment Spanner (For upper roller set)

-

-

Steel

Chromate

4510932116268

FDP40V-QR

250-024-504

Discontinued

Upper Roller Set for Storage Panels

-

-

Steel/Polyacetal (POM)

Chromate/White (Rotating Roller)/Black (Direct Moving Roller)

4510932116244

FD70B-EC-BL

250-121-142

-

-

End Cap for Hanging Bracket

-

Black

Elastomer (TPE)

-

4510932122184

FDP40-DTR340

250-024-505

-

-

Hanging Bracket

340

-

Aluminium Alloy

Silver Anodized

4510932116251

Slide to See More

CAD download

Parts Set

Item Name
FDP40V3P
FDP40V4P
Item Name 2D 3D RoHS Item Code
FDP40V3P DXF DWG SAT IGES X_T STEP

250-024-542

FDP40V4P DXF DWG SAT IGES X_T STEP

250-024-543

Slide to See More

Sold Separately

Item Name
FDP40V-TRMSL-SL
FDP40V-TRMSL-UM
FDP40V-TRMSL-WT
FDP40V-TRMSR-SL
FDP40V-TRMSR-UM
FDP40V-TRMSR-WT
FDP40-TRM3000SL
FDP40-TRM3000UM
FDP40-TRM3000WT
FDP40-TRM4000SL
FDP40-TRM4000UM
FDP40-TRM4000WT
Item Name 2D 3D RoHS Sales Info Item Code
FDP40V-TRMSL-SL DXF DWG SAT IGES X_T STEP

Discontinued

250-024-519

FDP40V-TRMSL-UM DXF DWG SAT IGES X_T STEP

Discontinued

250-024-521

FDP40V-TRMSL-WT DXF DWG SAT IGES X_T STEP

Discontinued

250-024-523

FDP40V-TRMSR-SL DXF DWG SAT IGES X_T STEP

Discontinued

250-024-520

FDP40V-TRMSR-UM DXF DWG SAT IGES X_T STEP

Discontinued

250-024-522

FDP40V-TRMSR-WT DXF DWG SAT IGES X_T STEP

Discontinued

250-024-524

FDP40-TRM3000SL DXF DWG SAT IGES X_T STEP

-

250-024-507

FDP40-TRM3000UM DXF DWG SAT IGES X_T STEP

-

250-024-509

FDP40-TRM3000WT DXF DWG SAT IGES X_T STEP

-

250-024-511

FDP40-TRM4000SL DXF DWG SAT IGES X_T STEP

-

250-024-508

FDP40-TRM4000UM DXF DWG SAT IGES X_T STEP

-

250-024-510

FDP40-TRM4000WT DXF DWG SAT IGES X_T STEP

-

250-024-512

Slide to See More

Optional Parts

Item Name
FDP40-DBL150HL
FDP40-DBT800
FDP40-DSP2500BL
FDP40-DSPU2500BL
FDP40-TREP-SL
FDP40-TRMS-CP
FDP40V-DTST
HES3D-V135LGR
MLH-SN
MLHS-SN
Item Name 2D 3D Others RoHS Item Code
FDP40-DBL150HL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-525

FDP40-DBT800 DXF DWG SAT IGES X_T STEP 3DPDF

250-024-528

FDP40-DSP2500BL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-526

FDP40-DSPU2500BL DXF DWG SAT IGES X_T STEP 3DPDF

250-024-527

FDP40-TREP-SL DXF DWG SAT IGES X_T STEP 3DPDF

250-029-723

FDP40-TRMS-CP DXF DWG SAT IGES X_T STEP 3DPDF

250-025-761

FDP40V-DTST DXF DWG SAT IGES X_T STEP 3DPDF

250-024-535

HES3D-V135LGR DXF DWG SAT IGES X_T STEP 3DPDF

170-020-804

MLH-SN DXF DWG SAT IGES X_T STEP 3DPDF

260-024-534

MLHS-SN DXF DWG SAT IGES X_T STEP 3DPDF

260-028-998

Slide to See More

Selling Individually

Item Name
FDP40-SP10
FDP40V-QR
FD70B-EC-BL
FDP40-DTR340
Item Name 2D 3D Others RoHS Sales Info Item Code
FDP40-SP10 DXF DWG SAT IGES X_T STEP 3DPDF

Discontinued

250-024-506

FDP40V-QR DXF DWG SAT IGES X_T STEP 3DPDF

Discontinued

250-024-504

FD70B-EC-BL DXF DWG SAT IGES X_T STEP 3DPDF

-

250-121-142

FDP40-DTR340 DXF DWG SAT IGES X_T STEP 3DPDF

-

250-024-505

Slide to See More

Catalogue

Manuals

Installation Manual(Perpendicular/English) 0782-2_fdp40v_e.pdf

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More