FSL-L

ALUMINIUM FRAMEFSL-L

4 / 4 total results

Filter items

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
FSL-L400 190-042-162
FSL-L800 190-042-163
FSL-L1200 190-042-164
eShop
FSL-L2000 190-042-165
eShop
Image Item Name Purchase Item Code Quotation RoHS Full Length Holes N Material Finish Type Recommended Applications Product Type Guide Rail Type EAN Box Weight (g)

FSL-L400

190-042-162

400

5

Aluminium Alloy

Anodized Silver

Manual Operation

Position Fixing

Level Adjustable

Free-stop

4510932187510

30

333

FSL-L800

190-042-163

800

10

Aluminium Alloy

Anodized Silver

Manual Operation

Position Fixing

Level Adjustable

Free-stop

4510932187527

15

665

FSL-L1200

eShop

190-042-164

1200

15

Aluminium Alloy

Anodized Silver

Manual Operation

Position Fixing

Level Adjustable

Free-stop

4510932187534

9

998

FSL-L2000

eShop

190-042-165

2000

25

Aluminium Alloy

Anodized Silver

Manual Operation

Position Fixing

Level Adjustable

Free-stop

4510932187541

6

1663

Slide to See More


CAD download

Body

Item Name
FSL-L400
FSL-L800
FSL-L1200
FSL-L2000
Item Name 2D 3D Others RoHS Item Code
FSL-L400 DXF DWG SAT IGES X_T STEP 3DPDF

190-042-162

FSL-L800 DXF DWG SAT IGES X_T STEP 3DPDF

190-042-163

FSL-L1200 DXF DWG SAT IGES X_T STEP 3DPDF

190-042-164

FSL-L2000 DXF DWG SAT IGES X_T STEP 3DPDF

190-042-165

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Adjustable Mount FSL-V36

×
Filter
Filter items
Search Clear All ×
Product Type
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More