FSL-V36

ADJUSTABLE MOUNTFSL-V36

1 / 1 total results

Filter items
  • ADJUSTABLE MOUNT
  • FSL-V36

Holds at any height on aluminium frames.
The cover prevents unintentional lock release.
Designed for use with the FSL-L, an aluminium frame. Can also be used with other companies’ aluminium frames that are over 40 mm in width. Please see the drawing below for details.
The locking mechanism prevents only downward motion.
Can be installed to an aluminium frame that is already assembled.
A monitor can be mounted on the FSL-V36 when used with the FSL-MB, an optional monitor-mounting bracket.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
FSL-V36 190-042-160
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N Load Capacity kgf Type Vertical Load Capacity N Vertical Load Capacity kgf Allowable Moment N.m Allowable Moment kgf.cm Aluminium Frame Size Aluminium Frame Groove Width Recommended Applications Product Type Guide Rail Type EAN Box Carton Weight (g)

FSL-V36

190-042-160

98

10

Manual Operation

117

12

20

204

40

10

Position Fixing

Level Adjustable

Free-stop

4510932187879

1

18

310

Slide to See More


CAD download

Body

Item Name
FSL-V36
Item Name 2D 3D Others RoHS Item Code
FSL-V36 DXF DWG SAT IGES X_T STEP 3DPDF

190-042-160

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Manuals

Installation Manual (English/Japanese) 1247_3_fsl.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Adjustable Mount FSL-V36

×
×
Filter
Filter items
Search Clear All ×
Product Type
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More