INSET GLASS DOOR HINGEGH-450
3 / 3 total results
Filter items
glass showcase, glass display, glass cabinet
- Suitable for showcases.
Mounting position adjustable: Vertically -2 mm, Horizontally -2.5 mm
Spacer included to accommodate different glass thickness. - Recommended Screw
- Size 4 countersunk head screw
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
GH-450-SN | 170-090-699 |
![]() |
|
![]() |
GH-450-CR | 170-090-700 |
![]() |
|
![]() |
GH-450-GC | 170-090-701 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Cut Out Dimension |
Body
Catalogue
Manuals
Installation Manual (English) | 1227_4_gh450_456n_450g_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Application
-
-
Installation
-
-
Self Close
-
-
Glass Thickness
-
-
Unique Feature
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
