INSET GLASS DOOR HINGEGH-450G
3 / 3 total results
Filter items
glass showcase, glass display, glass cabinet
- Suitable for showcases.
Mounting position adjustable: Horizontally -2.5 mm
Spacer included to accommodate different glass thickness.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
GH-450G-SN | 170-090-705 |
![]() |
|
![]() |
GH-450G-CR | 170-090-706 |
![]() |
|
![]() |
GH-450G-GC | 170-090-707 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Cut Out Dimension |
Body
Catalogue
Manuals
Installation Manual (English) | 1227_4_gh450_456n_450g_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Application
-
-
Installation
-
-
Self Close
-
-
Glass Thickness
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
