GLASS BRACKETGS-GB20
6 / 6 total results
- GLASS BRACKET
- GS-GB20
- GS-G Series



glass showcase, glass display, glass cabinet
- For use with glass hinge GS-GH20 in case of glass top cabinet.
Can be used together with glass hinge GS-GH20 and lock GS-GL20 for a total design of your showcase. - Parts supplied with set
- Upper Gasket (For 8 mm thickness glass door)
Videos
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
GS-GB20-R-CR | 170-041-448 |
![]() |
|
![]() |
GS-GB20-L-CR | 170-041-449 |
![]() |
|
![]() |
GS-GB20-R-GP | 170-041-450 |
![]() |
|
![]() |
GS-GB20-L-GP | 170-041-451 |
![]() |
|
![]() |
GS-GB20-R-BL | 170-041-452 |
![]() |
|
![]() |
GS-GB20-L-BL | 170-041-453 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Installation (Wood Top Panel) |
Installation (Glass Top Panel) |
Body
Item Name |
---|
GS-GB20-R-CR |
GS-GB20-L-CR |
GS-GB20-R-GP |
GS-GB20-L-GP |
GS-GB20-R-BL |
GS-GB20-L-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
GS-GB20-R-CR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-448 |
GS-GB20-L-CR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-449 |
GS-GB20-R-GP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-450 |
GS-GB20-L-GP | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-451 |
GS-GB20-R-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-452 |
GS-GB20-L-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
170-041-453 |
Catalogue
Manuals
Installation Manual (English) | 1081_4_gs_gh20_gb20_e.pdf |
---|
Note
• For use with glass hinge GS-GH20 for installation on cabinets with a glass top.
• Can be used together with glass hinge GS-GH20 and lock GS-GL20 for a complete unified design for your showcase.
• For use in 8 mm thickness glass door, please use with the upper gasket which is included.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
