GS-GH20

GLASS HINGEGS-GH20

3 / 3 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

For inset glass doors
Can be used together with glass bracket GS-GB20 and lock GS-GL20 for a total design of your showcase.
Temporary holding feature allows the door to be installed easily by one person.
Sideways adjustment (±2.5 mm) possible after installation of the door.
Parts supplied with set
• Gasket (For 6 mm thickness glass door)

• Spanner Hex.3

Case Studies

GS-G
To enhance coordination with black showcases in a classy retail store, hardware was required, and as an added benefit, single-key lock management functionality was provided.

Videos

Portfolio

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GS-GH20-CR 170-041-445
GS-GH20-GP 170-041-446
GS-GH20-BL 170-041-447
Image Item Name Purchase Item Code Quotation RoHS Finish/Colour Max Door Width Max Door Height Glass Thickness Load Capacity N/set Load Capacity kgf/set Application Shape Side Board Material Installation Main Material Self Close Showcase Product Type For Total Coordination Showcases Unique Feature EAN

GS-GH20-CR

170-041-445

Chrome Plating

700

1600

6/8

196

20

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

Zinc Alloy (ZDC)

No

Hinge

Swing Door GS-G Series

Right/Left Adjustment Function

4510932180023

GS-GH20-GP

170-041-446

24K Gold

700

1600

6/8

196

20

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

Zinc Alloy (ZDC)

No

Hinge

Swing Door GS-G Series

Right/Left Adjustment Function

4510932180030

GS-GH20-BL

170-041-447

Enamel Black

700

1600

6/8

196

20

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

Zinc Alloy (ZDC)

No

Hinge

Swing Door GS-G Series

Right/Left Adjustment Function

4510932180047

Slide to See More

Sold in set (2 pcs).


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation (Wood Top Panel)
Installation (Glass Top Panel)
Reference Drawing
Content 2D 3D PDF
Installation (Wood Top Panel) DXF DWG SAT IGES X_T STEP PDF
Installation (Glass Top Panel) DXF DWG SAT IGES X_T STEP PDF
Reference Drawing DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
GS-GH20-CR
GS-GH20-GP
GS-GH20-BL
Item Name 2D 3D Others RoHS Item Code
GS-GH20-CR DXF DWG SAT IGES X_T STEP 3DPDF

170-041-445

GS-GH20-GP DXF DWG SAT IGES X_T STEP 3DPDF

170-041-446

GS-GH20-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-041-447

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1081_4_gs_gh20_gb20_e.pdf

Note

• Glass door weight is preferred to door size.

• Please use different gaskets supplied with item for 6 mm thickness glass door.

• Film on glass door is recommended for safe usage.

• Prepare door stopper separately.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Glass Hinge GS-GH20

×
×
Filter
Filter items
Search Clear All ×
Load Capacity kgf (set/2pcs)
Load Capacity kgf/3pcs
Max Door Width (mm)
  • -
Max Door Height (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More