GS-GH5
Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

For inset glass doors
Can be used together with glass bracket GS-GB5 and glass door lock GSGL5 for a total design of your showcase.
Temporary holding feature allows the door to be installed easily by one person.
Sideways adjustment (±2.5 mm) possible after installation of the door.
Accessories
• Gaskets

• Spanner Hex.2.5

Videos

Portfolio

Spec Table

Body

Image Item Name Item Code Quotation
GS-GH5-CR 170-037-123
GS-GH5-GP 170-037-124
GS-GH5-BL 170-042-197
Image Item Name Item Code Quotation RoHS Finish/Colour Max Door Width Max Door Height Glass Thickness Load Capacity N/set Load Capacity kgf/set Application Shape Side Board Material Installation Main Material Self Close Showcase Product Type For Total Coordination Showcases Unique Feature EAN Box Carton

GS-GH5-CR

170-037-123

Chrome Plating

600

900

5/6

78

8

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

Zinc Alloy (ZDC)

No

Hinge

Swing Door GS-G Series

Right/Left Adjustment Function

4510932176392

1

24

GS-GH5-GP

170-037-124

24K Gold

600

900

5/6

78

8

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

Zinc Alloy (ZDC)

No

Hinge

Swing Door GS-G Series

Right/Left Adjustment Function

4510932176408

1

24

GS-GH5-BL

170-042-197

Enamel Black

600

900

5/6

78

8

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

Zinc Alloy (ZDC)

No

Hinge

Swing Door GS-G Series

Right/Left Adjustment Function

4510932180702

1

24

Slide to See More

Sold in set (2 pcs).

CAD download

Unique Drawings (installation, locus, processing)

Content
Installation (Wood Top Panel)
Installation (Glass Top Panel)
Reference Drawing
Content 2D 3D PDF
Installation (Wood Top Panel) DXF DWG SAT IGES X_T STEP PDF
Installation (Glass Top Panel) DXF DWG SAT IGES X_T STEP PDF
Reference Drawing DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
GS-GH5-CR
GS-GH5-GP
GS-GH5-BL
Item Name 2D 3D Others RoHS Item Code
GS-GH5-CR DXF DWG SAT IGES X_T STEP 3DPDF

170-037-123

GS-GH5-GP DXF DWG SAT IGES X_T STEP 3DPDF

170-037-124

GS-GH5-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-042-197

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1075_7_gs_gh5_gb5_e.pdf

Note

• Please refer to glass weight as the main reference when installing glass door.

• Please use different gasket supplied with item for 5 mm thickness glass door.

• Film for glass door is recommended for safe usage.

• Please prepare a door stop separately.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Glass Hinge GS-GH

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More