- Furniture and Architectural Hardware
- HINGES
- GLASS DOOR HINGES
- GS-GH5-MU-BL
- GS-GH5-MU-BL
SURFACE MOUNTING BRACKETGS-GH5-MU-BL
1 / 1 total results
Filter items
- SURFACE MOUNTING BRACKET
- GS-GH5-MU-BL
- GS-G Series

glass showcase, glass display, glass cabinet
- Specially designed for use with GS-GH5 glass hinge .
Can be simply installed with screws without need for recessing and insert nuts.
Comes with a spacer which can increase gap below doors from 3 to 5 mm. - Accessories
- —Spacer
—Cross-recessed head tapping screw 3.5 ⨯ 15
Spec Table
Body
Sold in set: two brackets and one spacer
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Installation (Wood Top Panel) |
Installation (Glass Top Panel) |
Reference Drawing |
Body
Catalogue
Related products
Category
- Furniture and Architectural Hardware
- HINGES
- GLASS DOOR HINGES
- GS-GH5-MU-BL
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Installation
-
-
Self Close
-
-
Glass Thickness
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
