GS-GH50

GLASS DOOR HINGEGS-GH50

3 / 3 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

Designed for large inset glass showcases.
Recommended for use with the GS-GL50 lock for design coordination.
Doors can be temporary held in frames before fixing screws for easy installation.
The door position can be adjusted by ± 3 mm right and left post installation. (Horizontal adjustment screw)
The gap below the door can be adjusted from 7 up to 12 mm post installation. (Height adjustment ring)

Portfolio

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GS-GH50-CR 170-046-839
GS-GH50-GP 170-046-840
GS-GH50-BL 170-046-841
Image Item Name Purchase Item Code Quotation RoHS Finish/Colour Max Glass Width Max Glass Height Glass Thickness Load Capacity N/set Load Capacity kgf/set Application Shape Side Board Material Installation Self Close Main Material Showcase Product Type For Total Coordination Showcases Unique Feature EAN Box Carton

GS-GH50-CR

170-046-839

Chrome Plating

900

2500

8/10/12/12.7

490

50

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

No

Zinc Alloy (ZDC)

Hinge

Swing Door GS-G Series

Adjustable

4510932190886

1

4

GS-GH50-GP

170-046-840

24K Gold

900

2500

8/10/12/12.7

490

50

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

No

Zinc Alloy (ZDC)

Hinge

Swing Door GS-G Series

Adjustable

4510932190893

1

4

GS-GH50-BL

170-046-841

Enamel Black

900

2500

8/10/12/12.7

490

50

Furniture and Showcases

Pivot Hinge

Wood
Glass

Inset

No

Zinc Alloy (ZDC)

Hinge

Swing Door GS-G Series

Adjustable

4510932190909

1

4

Slide to See More

Sold in sets (2 pcs).


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D PDF
Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
GS-GH50-CR
GS-GH50-GP
GS-GH50-BL
Item Name 2D 3D Others RoHS Item Code
GS-GH50-CR DXF DWG SAT IGES X_T STEP 3DPDF

170-046-839

GS-GH50-GP DXF DWG SAT IGES X_T STEP 3DPDF

170-046-840

GS-GH50-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-046-841

Slide to See More

Catalogue

Manuals

Note

• Read all remarks on handling thoroughly before use.

• Prioritize the door weight when determining the glass size.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More