GLASS DOOR RIM LOCKGS-GL50
9 / 9 total results
- GLASS DOOR RIM LOCK
- Easy Key Number Change
- GS-GL50
- GS-G Series




glass showcase, glass display, glass cabinet
- Cylinder lock designed for glass showcases.
Designed for use with the GS-GH50 hinge for design coordination.
Thick stainless steel deadbolt for added security.
The keys are dimple type and reversible.
Key number can be changed without replacing the cylinder.(Easy key change system)
A cover hides the key hole.
The face plate can be used as a handle to open the door.
The only drilling required for the cabinet is a round hole.This makes the installation very quick.
Videos
In Use
Images
Spec Table
Body
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
GS-GL50MK-CR-B |
GS-GL50-CR-B |
GS-GL50-CR-D |
GS-GL50MK-GP-B |
GS-GL50-GP-B |
GS-GL50-GP-D |
GS-GL50MK-BL-B |
GS-GL50-BL-B |
GS-GL50-BL-D |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
GS-GL50MK-CR-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-047-111 |
GS-GL50-CR-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-047-112 |
GS-GL50-CR-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-172 |
GS-GL50MK-GP-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-047-113 |
GS-GL50-GP-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-047-114 |
GS-GL50-GP-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-173 |
GS-GL50MK-BL-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-047-115 |
GS-GL50-BL-B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-047-116 |
GS-GL50-BL-D | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
150-001-174 |
Catalogue
Manuals
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Mounting Surface
-
-
Key Type
-
-
Key Changes
-
-
Grade
-
Masterkey Function
-
-
Locked Position
-
-
Colour
-
-
Finish
-
-
Key Turn Angle
-
RoHS 2
-
-
CAD
-
