GS-GL5

GLASS DOOR CAM LOCKGS-GL5

6 / 6 total results

Filter items

glass showcase, glass display, glass cabinet


glass showcase, glass display, glass cabinet

A perfect cylinder lock for glass showcases.
Recommended for use with the glass hinge GS-GH5 and bracket GS-GB5 for total design coordination.
The keys are dimple type and reversible.
Unlocks when the key is turned 90° clockwise. (The lock plate also rotates 90°)
Can be used with the doorstop strike plate GS-GL5HTU . (sold separately)

In Use

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
GS-GL5-CR-B 150-037-173
eShop
GS-GL5-CR-D 150-001-313
eShop
GS-GL5-GP-B 150-037-175
eShop
GS-GL5-GP-D 150-001-314
eShop
GS-GL5-BL-B 150-042-206
eShop
GS-GL5-BL-D 150-001-438
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Key Type Min Glass Thickness Max Glass Thickness Key Removeable Key Turn Angle Key Changes Masterkey Function Key Shape Application Mounting Surface Locked Position Colour Material Total Lock Series Grade Showcase Product Type Total Design Coordination Type Showcase Door Spec EAN Box Carton

GS-GL5-CR-B

eShop

150-037-173

Chrome

Key Different

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Chrome

Brass

Million Lock

Excellent

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

60

GS-GL5-CR-D

eShop

150-001-313

Chrome

Key Alike

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Chrome

Brass

Million Lock

Excellent

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

60

GS-GL5-GP-B

eShop

150-037-175

24K Gold

Key Different

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Gold

Brass

Million Lock

Excellent

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

60

GS-GL5-GP-D

eShop

150-001-314

24K Gold

Key Alike

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Gold

Brass

Million Lock

Excellent

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

60

GS-GL5-BL-B

eShop

150-042-206

Black

Key Different

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Black

Brass

Million Lock

Excellent

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

4510932180733

12

60

GS-GL5-BL-D

eShop

150-001-438

Black

Key Alike

5

8

When Locked

90°

Over 30001

Special Order

Dimple Key

Single Side Flaps

Glass

Key Not Removeable

Black

Brass

Million Lock

Excellent

Lock

Sliding Door GS-G Series

Lock for Glass Door

Single Side Flaps

-

12

60

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
GS-GL5HTU-SM 150-043-977
eShop
GS-GL5HTU-GA 150-043-978
eShop
GS-GL5HTU-BL 150-043-979
eShop
Image Item Name Purchase Item Code Quotation RoHS Finish Showcase Product Type Total Design Coordination Type Colour/Finish Finish/Colour EAN Box Carton Weight (g)

GS-GL5HTU-SM

eShop

150-043-977

Plain

Lock

Sliding Door GS-G Series

Glass Lock

Plain

Plain

4510932187237

60

360

9

GS-GL5HTU-GA

eShop

150-043-978

Gold

Lock

Sliding Door GS-G Series

Glass Lock

Gold

Gold

4510932187244

60

360

9

GS-GL5HTU-BL

eShop

150-043-979

Black

Lock

Sliding Door GS-G Series

Glass Lock

Paint/Black

Paint/Black

4510932187251

60

360

9

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation & Installation Specifications
Installation (Wood Top Panel)
Installation (Glass Top Panel)
Reference Drawing
Content 2D 3D PDF
Installation & Installation Specifications DXF DWG SAT IGES X_T STEP PDF
Installation (Wood Top Panel) DXF DWG SAT IGES X_T STEP PDF
Installation (Glass Top Panel) DXF DWG SAT IGES X_T STEP PDF
Reference Drawing DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
GS-GL5-CR-B
GS-GL5-CR-D
GS-GL5-GP-B
GS-GL5-GP-D
GS-GL5-BL-B
GS-GL5-BL-D
Item Name 2D 3D Others RoHS Item Code
GS-GL5-CR-B DXF DWG SAT IGES X_T STEP 3DPDF

150-037-173

GS-GL5-CR-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-313

GS-GL5-GP-B DXF DWG SAT IGES X_T STEP 3DPDF

150-037-175

GS-GL5-GP-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-314

GS-GL5-BL-B DXF DWG SAT IGES X_T STEP 3DPDF

150-042-206

GS-GL5-BL-D DXF DWG SAT IGES X_T STEP 3DPDF

150-001-438

Slide to See More

Sold Separately

Item Name
GS-GL5HTU-SM
GS-GL5HTU-GA
GS-GL5HTU-BL
Item Name 2D 3D Others RoHS Item Code
GS-GL5HTU-SM DXF DWG SAT IGES X_T STEP 3DPDF

150-043-977

GS-GL5HTU-GA DXF DWG SAT IGES X_T STEP 3DPDF

150-043-978

GS-GL5HTU-BL DXF DWG SAT IGES X_T STEP 3DPDF

150-043-979

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022/12/19)

Manuals

Installation Manual (English) 1077_3_gs_gl5_e.pdf

Related products

Category

Your Recently Viewed Items

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More