BI-FOLD LIFT-ASSIST STAYHBF-ELAN
5 / 5 total results
Filter items
- Lift Assist
- Free Stop
- Soft Close
- For upward-opening flap doors.
Equipped with:
-Lift assist (to make flap doors feel lighter)
-Free stop (holds position at any angle from 50° to fully open)
-Soft-closing (slows down closing speed to prevent slamming between 0° and 40°)
Successfully passed 30,000 open/close cycles in a private test.
Easy to adjust opening angle (must be used together with concealed hinge with appropriate opening degree)
Fast installation through vertical adjustment function on mounting plate (on flap)
Installation is simple using the template (included)
Videos
Portfolio
Images
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HBF-ELAN-LL | 180-024-608 | |||
HBF-ELAN-ML | 180-024-609 | |||
HBF-ELAN-MM | 180-024-610 | |||
HBF-ELAN-HM | 180-024-611 | |||
HBF-ELAN-HH | 180-024-612 |
CAD download
Body
Item Name |
---|
HBF-ELAN-LL |
HBF-ELAN-ML |
HBF-ELAN-MM |
HBF-ELAN-HM |
HBF-ELAN-HH |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HBF-ELAN-LL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-024-608 |
|
HBF-ELAN-ML | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-024-609 |
|
HBF-ELAN-MM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-024-610 |
|
HBF-ELAN-HM | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-024-611 |
|
HBF-ELAN-HH | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-024-612 |
Catalogue
Manuals
Instruction Manual (English) | 0622_3_hbf_elan_e.pdf |
---|
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Flap Opening Direction
-
-
Damper Effective Direction
-
-
Flap Mounting Material
-
-
Max Torque Moment kgf.cm/pc
-
RoHS 2
-
-
CAD
-
Loading