HES3D-120BKT

BRACKET OF HES3D-120 FOR SHEET METALHES3D-120BKT

2 / 2 total results

Filter items

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet

Bracket to use HES3D-120 hinge with sheet metal.

Related Information

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HES3D-120BKT-D 170-032-739
HES3D-120BKT-F 170-032-740
Image Item Name Purchase Item Code Quotation RoHS Spec Material Finish W1 W2 Type Application Door Material Door Thickness EAN Weight (g)

HES3D-120BKT-D

170-032-739

For Door

Steel (SPCC )

Coloured Zinc Chromate

23.3

20.5

Related Item

Interior Door

Steel (SD)

32

4510932165655

66

HES3D-120BKT-F

170-032-740

For Frame

Steel (SPCC )

Coloured Zinc Chromate

25.3

22.5

Related Item

Interior Door

Steel (SD)

32

4510932165662

68

Slide to See More


CAD download

Body

Item Name
HES3D-120BKT-D
HES3D-120BKT-F
Item Name 2D 3D Others RoHS Item Code
HES3D-120BKT-D DXF DWG SAT IGES X_T STEP 3DPDF

170-032-739

HES3D-120BKT-F DXF DWG SAT IGES X_T STEP 3DPDF

170-032-740

Slide to See More

Catalogue

Note

—When the sheet metal thickness of the installation side is 1.6 mm, screw cover surface becomes flush with cabinet surface. The surface may slightly protrude or retract, depending on the board thickness of the installation side.

—As a general-purpose bracket, additional processing may be required for the door and frame of the installation side and the bracket when installation.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More