Product details

KIDS DESIGN AWARD

Designs to contribute to the safety & security of children

This HES product has a minimal gap between the door and door frame for added safety. In Japan, it received the "Kids Design Award." The award program is run by a NPO called the Kids Design Association and it honors designs that enhance children's security and safety, foster children's creativity, and that fascilitate raising children.

More information

*Safety is not guaranteed
HES3D-120

3-WAY ADJUSTABLE CONCEALED HINGEHES3D-120

6 / 6 total results

Filter items

  • Passed 300,000 open/close private cycle test

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet, ShaperHub data available

Thin profile (21mm) allows for shallow mortise.
Jig (sold separately) makes installation easy.
Vertical, horizontal and depth adjustment possible post-installation (3way).
Passed a 300,000 open/close cycle test in private testing.
Can be split into two parts (one for the frame and one for the flap) making installation easy
Temporary holding feature: can temporarily be hung and hold position without being affixed with screws. This makes installation much easier.
Custom colors available on request. Please contact us for details.
Max door weight: 30kg/2pc, 40kg/3pc
Min. door thickness: 29mm
Max door width: 900mm
Max door height: 2400mm (recommended. Larger doors can be used if the weight is within specification)
Accessories
—Countersunk head tapping screw 5×20 (4 pcs/hinge) SUS
—Hex key 3
Sold separately
—Installation template HES3D-120-TMP
*Can be reused, so door and frame can be easily cut out with a router.

Videos

Portfolio

Images

Related information

Spec Table

Body

Image Item Name Item Code Quotation
HES3D-120DC 170-045-819
HES3D-120DN 170-045-820
HES3D-120BL 170-045-821
HES3D-120DC 170-022-086
HES3D-120DN 170-022-087
HES3D-120BL 170-022-088
Image Item Name Item Code Quotation RoHS EAN

HES3D-120DC

170-045-819

4510932192026

HES3D-120DN

170-045-820

4510932192033

HES3D-120BL

170-045-821

4510932192040

HES3D-120DC

170-022-086

4510932023153

HES3D-120DN

170-022-087

4510932023160

HES3D-120BL

170-022-088

4510932068192

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Locus Chart
Content 2D 3D PDF
Cut Out Dimension DXF DWG SAT IGES X_T STEP PDF
Locus Chart DXF DWG SAT IGES X_T STEP PDF
DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
HES3D-120DC
HES3D-120DN
HES3D-120BL
HES3D-120DC
HES3D-120DN
HES3D-120BL
Item Name 2D 3D Others RoHS Item Code
HES3D-120DC DXF DWG SAT IGES X_T STEP 3DPDF

170-045-819

HES3D-120DN DXF DWG SAT IGES X_T STEP 3DPDF

170-045-820

HES3D-120BL DXF DWG SAT IGES X_T STEP 3DPDF

170-045-821

HES3D-120DC DXF DWG SAT IGES X_T STEP 3DPDF

170-022-086

HES3D-120DN DXF DWG SAT IGES X_T STEP 3DPDF

170-022-087

HES3D-120BL DXF DWG SAT IGES X_T STEP 3DPDF

170-022-088

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Manuals

Note

—Can be used with Sugatsune door damper/door closer shown below.
—Please check and follow product specifications.
 ・LAPCON DOOR DAMPER LDD-S
 ・LAPCON DOOR DAMPER LDD-V
 ・LAPCON DOOR CLOSER LDC-N2
—Using with other door closers might lead to hinge damage.
—We do not recommend to use with concealed door closer.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HES3D Installation Template

  • HES3D Series Concealed Hinges - How to Adjust the Door

  • CONCEALED HINGE HES3D-120 Work Booth Application Example

×
  • HES3D Series Concealed Hinges - How to Adjust the Door

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More