3-WAY ADJUSTABLE CONCEALED HINGEHES3D-E160
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, HES3D-160, ShaperHub data available, BIM data available (Revit format), HES3D-160
- 3-WAY ADJUSTABLE CONCEALED HINGE
- HES3D-E160
-
HES Series With 3-way Adjustable Function




- Passed 300K open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, HES3D-160, ShaperHub data available, BIM data available (Revit format), HES3D-160
- Shallow drilling depth enables easy drilling of the door and jamb.
3D Adjustment Post Installation: Adjust vertically, horizontally, and in depth.
For simplified door hanging, the hinge divides into two parts: one for the door-side and one for the jamb-side.
The structure is designed to prevent the door from sagging.
Screw covers can be purchased separately in the event that the original covers are broken or lost. Contact us for details. - Accessories
- —Size 5 x 25 cross-recessed flat head tapping screws (stainless steel) (8 screws per hinge)
—Nominal size 4 hex bar spanner
Load Value Reference Tables
Videos
In Use
Images
Related Information
Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.
For all other countries, please request a price quote by clicking the icon.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES3D-E160DC | 170-046-000 | eShop |
![]() |
![]() |
HES3D-E160DN | 170-046-001 | eShop |
![]() |
![]() |
HES3D-E160BL | 170-046-002 | eShop |
![]() |
For door height and width, please refer to the Reference Table or Selection Tool.
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Locus Chart |
Cut Out Dimensions |
Body
Item Name |
---|
HES3D-E160DC |
HES3D-E160DN |
HES3D-E160BL |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)

Manuals
Installation Manual | 1317_4_hes3d_e160_e.pdf |
---|
Note
—Read all remarks on handling thoroughly before use.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.
—For door height and width, please refer to the Reference Table or Selection Tool.
—When using with a door damper and/or closer, select LDD-S, LDD-V and/or LDC-N2. Choose a door weight within the specified range for both the hinge and door damper/closer to ensure proper performance. Verify all conditions before installation.
—When using a closer with a stopper, be sure to use a door stopper too (floor mounting type, wall mounting type, etc.). Install the door stopper in a position further forward than the stopper of the closer, and between the centre and end of the door.
Category
Your Recently Viewed Items
You have no recently viewed products.
-
Application
-
-
Finish/Colour
-
-
Load Capacity kgf/2pcs
-
Load Capacity kgf/3pcs
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
RoHS 2
-
-
CAD
-
