- Furniture and Architectural Hardware
- HINGES
- GLASS DOOR HINGES
- HES3D-G90BKT
- HES3D-G90BKT
GLASS DOOR BRACKETHES3D-G90BKT
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet
- GLASS DOOR BRACKET
- HES3D-G90BKT
-
HES Series With 3-way Adjustable Function

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, glass showcase, glass display, glass cabinet
- Glass door bracket for HES3D-90 series.
Screw covers match the bracket with the finish. For the black type, please use the covers which are included with the HES3D-90 hinge - Accessories
- —Hexagon socket countersunk head screw M5 x 12
—Countersunk head screw M14 x 12
—Hex key size 3
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
HES3DG90BKT-CR | 170-035-802 |
![]() |
|
![]() |
HES3D-G90BKT-GP | 170-035-803 |
![]() |
|
![]() |
HES3D-G90BKT-BL | 170-035-804 |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Body
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/21)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/21)

Manuals
Installation Manual (English) | 1032_4_hes3d_g90bkt_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Application
-
-
Installation
-
-
Unique Feature
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
