Product details
Designs to contribute to the safety & security of children
This HES product has a minimal gap between the door and door frame for added safety. In Japan, it received the "Kids Design Award." The award program is run by a NPO called the Kids Design Association and it honors designs that enhance children's security and safety, foster children's creativity, and that fascilitate raising children.
More information
3-WAY ADJUSTABLE CONCEALED HINGEHES3D-90
3 / 3 total results
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available, glass showcase, glass display, glass cabinet
- 3-WAY ADJUSTABLE CONCEALED HINGE
- HES3D-90
- HES Series With 3-way Adjustable Function
- Passed 50,000 open/close private cycle test
Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cabinet, ShaperHub data available, glass showcase, glass display, glass cabinet
- Thin profile allows for shallow mortise and makes installation easier
Jig (sold separately) makes installation easy
Vertical, horizontal and depth adjustment possible post-installation (3way)
Can be split into two parts (one for the frame and one for the flap) making installation easy
Custom colors available on request. Please contact us for details.
Minimum door thickness: 23mm
Max door width: 600mm
Max door height: 1500mm (Can be used on taller doors if weight is within specifications)
Can be used with DC-200 damper catch but can not be used with lid stays or other door damper. - Accessories
- —Countersunk head tapping screw 4×20 (4 pcs/hinge) SUS
—Hex key 2 - Optional item
- —Installation template HES3D-90-TMP (made to order)
※Can be reused, so door and frame can be easily cut out with a router
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HES3D-90DC | 170-029-221 | |||
HES3D-90DN | 170-029-222 | |||
HES3D-90BL | 170-033-588 |
CAD download
Unique Drawings (installation, locus, processing)
Body
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/27)
Manuals
Installation Manual | 0912_5_hes3d_90_e.pdf |
---|
Note
—Can not be used with LAPCON DOOR DAMPER LDD or LAPCON DOOR CLOSER LDC-N2.
—Can be used with DC-200 damper catch but can not be used with lid stays or other door damper.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Min Door Thickness
-
Max Door Thickness
-
Thickness of Mounting Plate (mm)