GRAVITY SOFT-CLOSE HINGEHG-JG150
2 / 2 total results
Filter items
- Passed 50,000 open/close private test
- Soft Close
- — Automatically and slowly close doors from 65 degrees. (The self-close feature uses gravity, and the soft-close feature is due to a built-in damper.)
— Can separate into two parts for easy installation and disassembly.
— The closing speed of doors is adjustable.
— Doors cannot be removed when closed for security purposes. (0°)
— Door position can be adjusted for depth and in a horizontal direction (± 3 mm). - Specification
- Temperature : 0 - 40 °C
- Accessories
- — Cover
— Adjustment Plate - Recommended Screw
- — M6 Binding head screw / Pan head screw
— M6 Hexagon socket head bolt / Button bolt
Videos
Related Information
Drawings / Illustrations
Spec Table
Body
Sold in set of two hinges. (soft-close hinge and self-close hinge)
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/04)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/04)

Manuals
Note
— Set door stopper to prevent doors from opening over 180°.
— Sold in set of two hinges. (soft-close hinge and self-close hinge)
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Min Torque kgf.cm
-
Max Torque kgf.cm
-
RoHS 2
-
-
CAD
-
