DAMPER HINGEHG-JHM14
6 / 6 total results
- Hinge with built-in damper to keep lid from slamming shut.
Mortise and side mount type.
Screws are concealed with the cover.
Bracket for under mount also available (with optional parts).
Ideal for lid of dressers and office tables.
With marking colour on the edge to recognize the model. - Specification
- —Operating temperature: 0°C–40°C
- Sold separately
- —Bracket for under mount (UKZ14) also available.
Videos
Related Information
Spec Table
Body
CAD download
Body
Item Name |
---|
HG-JHM14-S-8BL |
HG-JHM14-S-8WT |
HG-JHM14-S-15BL |
HG-JHM14-S-15WT |
HG-JHM14-S-20BL |
HG-JHM14-S-20WT |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-JHM14-S-8BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-930 |
|
HG-JHM14-S-8WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-931 |
|
HG-JHM14-S-15BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-932 |
|
HG-JHM14-S-15WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-933 |
|
HG-JHM14-S-20BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-934 |
|
HG-JHM14-S-20WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-031-935 |
Catalogue
Manuals
Installation Manual | 0899_5_hg_jhm14_e.pdf |
---|
Note
—Be sure to read the "Cautions".
—The installation example in the Manual Instruction is for wooden lid.
—Sold in pairs.
—When installing, ensure that both hinge shafts are levelled and aligned.
—Damper mechanism works when opening the lid by about 60° or more.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Min Torque kgf.cm
-
Max Torque kgf.cm
-
Finish/Colour
-
Material
-
RoHS 2
-
-
CAD
-