DAMPER HINGEHG-JHM16
4 / 4 total results
Filter items
- Hinge with built-in damper to keep lid from slamming shut.
Mortise mount type.
With marking colour on the edge to recognize the model. - Accessories
- —Countersunk head tapping screw 4×20 (For wooden door)
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-JHM16-34BL | 170-092-221 | |||
HG-JHM16-34WT | 170-092-222 | |||
HG-JHM16-50BL | 170-092-223 | |||
HG-JHM16-50WT | 170-092-224 |
CAD download
Body
Item Name |
---|
HG-JHM16-34BL |
HG-JHM16-34WT |
HG-JHM16-50BL |
HG-JHM16-50WT |
Catalogue
Manuals
Installation Manual (English) | 1027_3_hg_jhm16_e.pdf |
---|
Note
—Be sure to read the “Cautions.”
—Sold in pairs.
—When installing, ensure that both hinge shafts are levelled and aligned.
—Damper mechanism works when opening the lid by about 60° or more.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Min Torque kgf.cm
-
Max Torque kgf.cm
Loading