- HG-JHM9-U
MINI DAMPER HINGEHG-JHM9-U
4 / 4 total results
Filter items
- Passed 50,000 open/close private cycle test
- Hinge with built-in damper keeps lids from slamming shut.
Ideal for small covers of desktop sockets.
Sold in pairs. - Specification
- —Operating temperature: 0°C–40°C
- Application
- —Small lid for conference table, small cover of mechanical equipment, etc.
- Recommended Screw
- —Binding head screw M3, Binding head tapping screw 3, etc.
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-JHM9-U-BL | 170-025-897 | |||
HG-JHM9-U-WT | 170-025-898 | |||
HG-JHM9-U4-BL | 170-037-328 | |||
HG-JHM9-U4-WT | 170-037-329 |
CAD download
Body
Item Name |
---|
HG-JHM9-U-BL |
HG-JHM9-U-WT |
HG-JHM9-U4-BL |
HG-JHM9-U4-WT |
Catalogue
Manuals
Installation Manual (English) | 1161_3_hgjhm9_e.pdf |
---|
Note
—Be sure to read the "Cautions".
—Sold in pairs.
—When installing, ensure that both hinge shafts are levelled and aligned.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Min Torque kgf.cm
-
Max Torque kgf.cm
-
Finish/Colour
-
Material
-
RoHS 2
-
-
CAD
-
Loading