DAMPER HINGEHG-JHW16S
5 / 5 total results
- Passed 70,000 open/close private cycle test
- Available with 3 different damping torques.
Damping in opening or closing direction.
Opening and damping angle: 0 degrees- 120 degrees.
Successfully passed for the 70,000 open/close private cycle test. - Specification
- —Operating temperature: 0℃~40℃
- Application
- —Top-opening lids and upper covers of various cabinets
- Recommended Screw
- —M5 hexagon socket head cap screws (4 pcs)
—Washers 5 (4 pcs)
Videos
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-JHW16S-00 | 170-027-419 | |||
HG-JHW16S-34 | 170-027-420 | |||
HG-JHW16S-50 | 170-027-421 | |||
HG-JHW16S-34G | 170-027-422 | |||
HG-JHW16S-50G | 170-027-423 |
CAD download
Body
Item Name |
---|
HG-JHW16S-00 |
HG-JHW16S-34 |
HG-JHW16S-50 |
HG-JHW16S-34G |
HG-JHW16S-50G |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HG-JHW16S-00 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-027-419 |
|
HG-JHW16S-34 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-027-420 |
|
HG-JHW16S-50 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-027-421 |
|
HG-JHW16S-34G | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-027-422 |
|
HG-JHW16S-50G | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
170-027-423 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)
Manuals
Instruction Manual HG-JHW16S (English) | 1263_2_hg_jhw16s_e.pdf |
---|---|
Instruction Manual HG-JHW16SG (English) | 1264_2_hg_jhw16sg_e.pdf |
Note
—Be sure to read the “Cautions” .
—Torque range is the value when using one hinge(when two hinges with identical torque is used forone lid, the value is doubled).
—Install a stopper such as a stay at the lid opening/closing position (0~120 degree or less) for not exceeding the specified swivelling range.
—When installing, ensure that both hinge shafts are
levelled and aligned.
—Do not disassemble or modify the product.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Min Torque kgf.cm
-
Max Torque kgf.cm
-
Finish/Colour
-
Material
-
RoHS 2
-
-
CAD
-