LIFT-ASSIST HINGEHG-PA202
3 / 3 total results
Filter items
- Power Assist
- Soft Close
- Easy to lift heavy top-opening lids due to spring tension. (Lift-assist)
The built-in damper prevents lids from slamming shut. (Soft-close)
Torque is adjustable by turning the adjustment screw. (±5 %)
Comes with a cover to hide the mounting screws.
Designed for use under the condition that lid's centre of gravity is at a higher
position than the rotational centre. (The angle of torque peak is about 20°.)
Videos
Portfolio
Images
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-PA202-15 | 170-045-365 | |||
HG-PA202-20 | 170-045-366 | |||
HG-PA202-25 | 170-045-367 |
Optional Parts [Stainless Steel Cover / HG-PA2C]
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Aluminium frame mounting dimensions |
Body
Item Name |
---|
HG-PA202-15 |
HG-PA202-20 |
HG-PA202-25 |
Optional Parts [Stainless Steel Cover / HG-PA2C]
Catalogue
Manuals
Installation Manual (English) | 1335_1_hg_pa202_e.pdf |
---|
Note
—Be sure to read the "Cautions".
—Please make sure that the lid will not fall backward when fully opened.
—Install a stopper (not included) on the cabinet to prevent from exceeding the operating angle during opening or closing.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
Loading