HT-MSG62

DOORSTOP MAGNETIC CATCHHT-MSG62

1 / 1 total results

Filter items
  • DOORSTOP MAGNETIC CATCH
  • For Glass
  • HT-MSG62

Works as a glass door stopper and also a magnetic catch.
Can be used in areas exposed to water such as shower booths.
The magnet is covered with silicone rubber to catch doors gently.
Can be used on thin doorframes by installing the bracket in the opposite direction
Accessories
Cross-recessed screw M4 × 12

Drawings / Illustrations

  • [Catch]
  • [Strike Plate]
  • [Different Installations Available]

Spec Table

Body [[Catch]]

Image Item Name Item Code Purchase Quotation
HT-MSG62 270-043-849
Image Item Name Purchase Item Code Quotation RoHS Magnetic Force N Magnetic Force kgf Type Application Showcase Product Type Glass Thickness EAN Weight (g)

HT-MSG62

270-043-849

35

3.6

Door Stopper

For Glass

Magnetic Catch

8
10
12
12.7
13.5

4510932186810

52.2

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
HT-MSG62-U10 270-043-851
HT-MSG62-U12 270-043-852
HT-MSG62-U8 270-043-850
Image Item Name Purchase Item Code Quotation RoHS Showcase Product Type Glass Thickness A EAN Weight (g)

HT-MSG62-U10

270-043-851

Magnetic Catch

10

14.1

4510932186834

22.9

HT-MSG62-U12

270-043-852

Magnetic Catch

12

16.1

4510932186841

23.7

HT-MSG62-U8

270-043-850

Magnetic Catch

8

12.1

4510932186827

22.3

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
HT-MSG62-P127 270-043-853
HT-MSG62-P135 270-043-854
Image Item Name Purchase Item Code Quotation RoHS Glass Thickness EAN Weight (g)

HT-MSG62-P127

270-043-853

12.7

4510932186858

1.4

HT-MSG62-P135

270-043-854

13.5

4510932186865

1.1

Slide to See More


CAD download

Body [[Catch]]

Item Name
HT-MSG62
Item Name 2D 3D Others RoHS Item Code
HT-MSG62 DXF DWG SAT IGES X_T STEP 3DPDF

270-043-849

Slide to See More

Sold Separately

Item Name
HT-MSG62-U10
HT-MSG62-U12
HT-MSG62-U8
Item Name 2D 3D Others RoHS Item Code
HT-MSG62-U10 DXF DWG SAT IGES X_T STEP 3DPDF

270-043-851

HT-MSG62-U12 DXF DWG SAT IGES X_T STEP 3DPDF

270-043-852

HT-MSG62-U8 DXF DWG SAT IGES X_T STEP 3DPDF

270-043-850

Slide to See More

Optional Parts

Item Name
HT-MSG62-P127
HT-MSG62-P135
Item Name 2D 3D RoHS Item Code
HT-MSG62-P127 DXF DWG SAT IGES X_T STEP

270-043-853

HT-MSG62-P135 DXF DWG SAT IGES X_T STEP

270-043-854

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Manuals

Installation Manual (English) 1319_4_ht_msg62_a5_e.pdf

Note

Operating temperature: Max. 80℃

Please do not scratch the part of the silicone rubber which comes into contact with the strike plate. It may cause the silicone to break. If you do not use the strike plates sold separately, please make sure to use a flat one instead.

The strike plate must be installed on the upper section of the door.Installation on the bottom or side of the door may cause misalignment.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More