CONCEALED HINGEJ95
5 / 5 total results
Filter items
- CONCEALED HINGE
- 93°Opening/Inset
- J95
- J95 Series


- Passed 40,000 open/close private cycle test
heavy duty, cabinet hinge
- 3-way-adjustment function by mounting plate (depth + 1.5, - 2.5 mm, vertical +/- 3 mm, overlay [horizontal] + 0, - 4 mm).
Simple One-Touch Installation and Detachment.
Max. Door Weight : 25 kg with 2 pcs, 40 kg with 3 pcs.
Snap on mount. - Sold separately
- —Mounting plate J95-P6T
—Face plate for glass door GH-J95FP
—Safety cover J95SC-0GR
—Cover for mounting plate J95ZC-GR - Recommended Screw
- —M5 countersunk head screw,M5 raised countersunk head screw
Videos
In Use
Images
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
J95-24/0T | 160-033-660 |
![]() |
|
![]() |
J95-C24/0T | 160-033-659 |
![]() |
|
![]() |
J95-24-0T BN | 160-034-921 |
![]() |
|
![]() |
J95-C24-0T BN | 160-034-918 |
![]() |
A mounting plate (sold separately) is required for installation. Please order separately.
CAD download
Unique Drawings (installation, locus, processing)
Body
Item Name |
---|
J95-24/0T |
J95-C24/0T |
J95-24-0T BN |
J95-C24-0T BN |
Item name for combination CAD download [Hinge & Mounting Plate]
Catalogue
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Series
-
-
Finish/Colour
-
Spec
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
