J95-P6T

MOUNTING PLATEJ95-P6T

2 / 2 total results

Filter items

heavy duty, cabinet hinge


heavy duty, cabinet hinge

3-way-adjustment function by mounting plate (depth + 1.5, - 2.5 mm, vertical +/- 3 mm, overlay [horizontal] + 0, - 4 mm).
Simple One-Touch Installation and Detachment.
Max. Door Weight : 25 kg with 2 pcs, 40 kg with 3 pcs.
Snap on mount.
Sold separately
—Cover for mounting plate J95ZC-GR

—Raised countersunk head tapping screw 5⨯18
Recommended Screw
—Size 5 countersunk head, or raised countersunk head tapping screw or wood screw.

Portfolio

Spec Table

Body [[Mounting Plate]]

Image Item Name Item Code Quotation
J95-P6T 160-026-732
J95-P6T BN 160-034-927
Image Item Name Item Code Quotation RoHS Material Finish Number of Screw Holes Hinge Type Series Pitch of Holes Thickness of Plate Showcase Product Type Shape Cabinet Frame Material Load Capacity kgf/2pcs Load Capacity kgf/3pcs Max Glass Width Max Glass Height Installation EAN Carton Weight (g)

J95-P6T

160-026-732

Steel/Zinc Alloy (ZDC)

Nickel

4

Mounting Plate

J95 Series

32

0mm (standard)

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932065580

100

94

J95-P6T BN

160-034-927

Steel/Zinc Alloy (ZDC)

Black Nickel

4

Mounting Plate

J95 Series

32

0mm (standard)

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Inset
Overlay

4510932184779

100

94

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
TAP518NI 160-032-356
TAP518BN 160-043-496
Image Item Name Item Code Quotation RoHS Material Finish Series Showcase Product Type Type EAN

TAP518NI

160-032-356

Steel

Nickel

J95 Series

Hinge

Related Products

4510932168878

TAP518BN

160-043-496

-

-

-

-

-

4510932185035

Slide to See More

CAD download

Body [[Mounting Plate]]

Item Name
J95-P6T
J95-P6T BN
Item Name 2D 3D Others RoHS Item Code
J95-P6T DXF DWG SAT IGES X_T STEP 3DPDF

160-026-732

J95-P6T BN DXF DWG SAT IGES X_T STEP 3DPDF

160-034-927

Slide to See More

Sold Separately

Item Name
TAP518NI
TAP518BN
Item Name 2D 3D Others RoHS Item Code
TAP518NI DXF DWG SAT IGES X_T STEP 3DPDF

160-032-356

TAP518BN DXF DWG SAT IGES X_T STEP 3DPDF

160-043-496

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More