J95

CONCEALED HINGEJ95

5 / 5 total results

Filter items

heavy duty, cabinet hinge

  • CONCEALED HINGE
  • 95°Opening/16 mm Overlay
  • J95
  • J95 Series

  • Passed 40,000 open/close private cycle test

heavy duty, cabinet hinge

3-way-adjustment function by mounting plate (depth + 1.5, - 2.5 mm, vertical +/- 3 mm, overlay [horizontal] + 0, - 4 mm).
Simple One-Touch Installation and Detachment.
Max. Door Weight : 25 kg with 2 pcs, 40 kg with 3 pcs.
Snap on mount.
Sold separately
—Mounting plate J95-P6T

—Face plate for glass door GH-J95FP

—Safety cover J95SC-16GR

—Cover for mounting plate J95ZC-GR
Recommended Screw
—M5 countersunk head screw,M5 raised countersunk head screw

Videos

Portfolio

Images

Spec Table

Body

Image Item Name Item Code Quotation
J95-24/16T 160-033-658
J95-C24/16T 160-033-657
J95-24-16T BN 160-034-920
J95-C24-16T BN 160-034-917
Image Item Name Item Code Quotation RoHS Spec Material Finish Min Door Thickness Max Door Thickness Min Glass Thickness Max Glass Thickness Overlay Amount Opening Angle Main Material Series One-touch Installation Applicable Mounting Colour Hinge Type Showcase Product Type Shape Cabinet Frame Material Load Capacity kgf/2pcs Load Capacity kgf/3pcs Max Glass Width Max Glass Height Installation EAN Carton Weight (g)

J95-24/16T

160-033-658

Without Catch

Body:steel/Cup:Zinc Alloy (ZDC)

Nickel

18

30

8

10

12 to 16mm

95°

Steel

J95 Series

Suitable

Wood
Glass

Matte Silver

One Touch Concealed Hinge

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Overlay

4510932168472

50

143

J95-C24/16T

160-033-657

With Catch

Body:steel/Cup:Zinc Alloy (ZDC)

Nickel

18

30

8

10

12 to 16mm

95°

Steel

J95 Series

Suitable

Wood
Glass

Matte Silver

One Touch Concealed Hinge

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Overlay

4510932168496

50

155

J95-24-16T BN

160-034-920

Without Catch

Body:steel/Cup:Zinc Alloy (ZDC)

Black Nickel

18

30

8

10

12 to 16mm

95°

Steel

J95 Series

Suitable

Wood
Glass

Black

One Touch Concealed Hinge

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Overlay

4510932184755

50

143

J95-C24-16T BN

160-034-917

With Catch

Body:steel/Cup:Zinc Alloy (ZDC)

Black Nickel

18

30

8

10

12 to 16mm

95°

Steel

J95 Series

Suitable

Wood
Glass

Black

One Touch Concealed Hinge

Hinge

Concealed Hinge (Multi-axis)

Wood

25

40

800

2000

Overlay

4510932184724

50

155

Slide to See More

A mounting plate (sold separately) is required for installation. Please order separately.

Parts Set [Hinge & Mounting Plate]

Image Item Name Item Code Quotation
J95-24/C24_16T+J95-P6T -
Image Item Name Item Code Quotation RoHS EAN

J95-24/C24_16T+J95-P6T

-

-

-

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
J95-24/16T
J95-C24/16T
J95-24-16T BN
J95-C24-16T BN
Item Name 2D 3D Others RoHS Item Code
J95-24/16T DXF DWG SAT IGES X_T STEP 3DPDF

160-033-658

J95-C24/16T DXF DWG SAT IGES X_T STEP 3DPDF

160-033-657

J95-24-16T BN DXF DWG SAT IGES X_T STEP 3DPDF

160-034-920

J95-C24-16T BN DXF DWG SAT IGES X_T STEP 3DPDF

160-034-917

Slide to See More

Parts Set [Hinge & Mounting Plate]

Item Name
J95-24/C24_16T+J95-P6T
Item Name 2D 3D Others
J95-24/C24_16T+J95-P6T DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Heavy - duty Concealed Hinge J95

  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More