KA-T100S50

MONITOR BRACKETKA-T100S50

2 / 2 total results

Filter items
  • MONITOR BRACKET
  • With Torque & Auxiliary Lock
  • KA-T100S50
  • Passed 20,000 open/close private cycle test
  • Free Stop
Can be easily installed and removed.
Free stops in a range of 180° (swivel) and 40° (tilt).
Auxiliary lock prevents monitor from sagging due to minute vibration. Also suitable for touch screen.
Auxiliary lock temporarily releases if a heavy load is applied when locked.
Bracket holes based on VESA standard (75 ~ 75 mm, 100 ~ 100 mm).
Applicable monitor size: 12 - 22.9 inch (Up to about 10.0 kg)
A white version is now available.
Application
—Liquid crystal monitors for machine tools, OA equipment and medical equipment, etc.

Portfolio

Spec Table

Body

Image Item Name Item Code Quotation
KA-T100S50 210-033-587
KA-T100S50-WT 210-050-289
Image Item Name Item Code Quotation RoHS Colour Installation Method Torque (Tilting) N.m Torque (Tilting) kgf.cm Torque (Swivelling) N.m Torque (Swivelling) kgf.cm Type Max Load Capacity kg Hinge Type Applicable Uses Product Type Tolerance(Tilting)N.m Tolerance(Tilting)kgf.cm Tolerance(Swivelling)N.m Tolerance(Swivelling)kgf.cm EAN Box Carton Weight (g)

KA-T100S50

210-033-587

Black

Wall Mount

10.0

102.0

5.0

51.0

Monitor Mount

10

Special Type

Monitor Arm

Monitor Mount

(±20%)

(±20%)

(±20%)

(±20%)

4510932169936

1

12

1000

KA-T100S50-WT

210-050-289

White

Wall Mount

10.0

102.0

5.0

51.0

Monitor Mount

10

Special Type

Monitor Arm

Monitor Mount

(±20%)

(±20%)

(±20%)

(±20%)

4510932226486

-

-

-

Slide to See More

CAD download

Body

Item Name
KA-T100S50
KA-T100S50-WT
Item Name 2D 3D Others RoHS Item Code
KA-T100S50 DXF DWG SAT IGES X_T STEP 3DPDF

210-033-587

KA-T100S50-WT DXF DWG SAT IGES X_T STEP 3DPDF

210-050-289

Slide to See More

Catalogue

Manuals

Installation Manual 0929_3_kat100s50_e.pdf

Note

—Do not forcibly move the monitor after applying the auxiliary lock.

—After installing the monitor, make sure that the release lever is locked.

—Do not operate continuously (repeatedly in a short time).

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More