LIFT-ASSIST DAMPERLAD
3 / 3 total results
Filter items
- Lift Assist
- Soft Close
countertop,easy lifting, flip-up counter
- Great solution for counter flaps at bars, restaurants, and receptions.
Built-in damper provides soft closing near closing radius, preventing slamming.
Damper will function even if released close to closing radius.
Lift-assist makes counter flaps feel light and easy to lift.
Can be retrofitted to existing counter flaps without a mortise.
Easy to align installation position using the included template.
Thin profile. When opened, unit has very small 35mm protrusion.
Successfully passed 100,000 open/close cycles in a private test.
Suitable flap thickness: 15 - 25 mm.
Maximum possible flap thickness by using spacer LAD-DP is 40 mm.
Videos
Related Information
Spec Table
Body
CAD download
Catalogue
Manuals
Instruction Manual | 0730-1_lad.pdf |
---|
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Flap Opening Direction
-
-
Damper Effective Direction
-
-
Flap Mounting Material
-
-
Max Torque Moment kgf.cm/pc
-
Max Torque Moment kgf.cm (2pc/set)
-
RoHS 2
-
-
CAD
-
