LAD-DP
Filter items

countertop,easy lifting, flip-up counter

  • SPACER
  • LAD-DP

countertop,easy lifting, flip-up counter

For over 25 mm thickness door.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LAD-DP1 170-028-234
LAD-DP2 170-028-235
Image Item Name Purchase Item Code Quotation RoHS t1 Min Flap Thickness t Max Flap Thickness t Material Colour Flap Opening Direction Flap Mounting Material EAN

LAD-DP1

170-028-234

18

25

35

Polyacetal (POM)

Grey

Related Component

Wood

4510932084512

LAD-DP2

170-028-235

25

30

40

Polyacetal (POM)

Grey

Related Component

Wood

4510932084529

Slide to See More


CAD download

Body

Item Name
LAD-DP1
LAD-DP2
Item Name 2D 3D Others RoHS Item Code
LAD-DP1 DXF DWG SAT IGES X_T STEP 3DPDF

170-028-234

LAD-DP2 DXF DWG SAT IGES X_T STEP 3DPDF

170-028-235

Slide to See More

Catalogue

Manuals

Installation Manual 0843_3_lad_dp_je.pdf

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Flap Opening Direction
Flap Mounting Material
Max Torque Moment kgf.cm/pc
Max Torque Moment kgf.cm (2pc/set)
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More