MONOFLAT LIN-X HINGELIN-X450
23 / 23 total results
- MONOFLAT LIN-X HINGE
- LIN-X450
- Flush Door Series
micro living,micro flat,micro apartment,Tiny Spaces,Tiny Home,space saving,space save,small kitchen
- Door does not get in the way even when fully opened
- When opening or opened, cabinet doors will not get in the way. Unique and innovative design.
Overlay installation that is flush with wall on both sides.
Full access to cabinet interior: door will not get in the way when fully opened.
Smooth operation: door is easy to move with little resistance no matter the position.
Soft-closing: built-in damper makes door close gently, preventing slamming.
Easy installation: Snap-in type installation. Same type of surface installation as concealed hinge mounting plate.
Various applications including corner doors, double doors, overlapping doors. - Specification
- Door Width : 400-500 mm
Door Height: 600-2400 mm
Door Thickness: 15-24 mm
Door Weight : Max. 17kg/Door
Overlay : 19 mm
Product specifications : Single door specification ( Overlay )
Case Studies
Videos
In Use
Images
Related Information
Drawings / Illustrations
Spec Table
Parts Set
Sold Separately [Mounting Plate]
Selling Individually
Parts Set [STANDARD KIT With Mounting Plate]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LIN-X450 | 250-014-240 | eShop |
||
LIN-X450+5 | 250-014-553 | eShop |
Includespartssetandmountingplates.
Suitablefordoorsize(width400~500mm,height600~900mm,thickness15~24mm)anddoorweight7kgorless.
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Locus Chart (P4W-T32) |
Locus Chart (P4W-T32_0x2B_5) |
Parts Set
Item Name |
---|
LIN-X450S-0907 |
LIN-X450S-0910 |
LIN-X450S-1207 |
LIN-X450S-1210 |
LIN-X450S-1214 |
LIN-X450S-1507 |
LIN-X450S-1510 |
LIN-X450S-1514 |
LIN-X450S-1517 |
LIN-X450S-1807 |
LIN-X450S-1810 |
LIN-X450S-1814 |
LIN-X450S-1817 |
LIN-X450S-2107 |
LIN-X450S-2110 |
LIN-X450S-2114 |
LIN-X450S-2117 |
LIN-X450S-2407 |
LIN-X450S-2410 |
LIN-X450S-2414 |
LIN-X450S-2417 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LIN-X450S-0907 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-701 |
|
LIN-X450S-0910 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-702 |
|
LIN-X450S-1207 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-703 |
|
LIN-X450S-1210 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-704 |
|
LIN-X450S-1214 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-705 |
|
LIN-X450S-1507 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-706 |
|
LIN-X450S-1510 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-707 |
|
LIN-X450S-1514 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-708 |
|
LIN-X450S-1517 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-709 |
|
LIN-X450S-1807 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-710 |
|
LIN-X450S-1810 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-711 |
|
LIN-X450S-1814 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-712 |
|
LIN-X450S-1817 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-713 |
|
LIN-X450S-2107 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-715 |
|
LIN-X450S-2110 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-716 |
|
LIN-X450S-2114 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-717 |
|
LIN-X450S-2117 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-718 |
|
LIN-X450S-2407 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-721 |
|
LIN-X450S-2410 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-722 |
|
LIN-X450S-2414 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-723 |
|
LIN-X450S-2417 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-724 |
Sold Separately [Mounting Plate]
Item Name |
---|
230-P4W-32T |
TAP3515NI |
Selling Individually
Item Name |
---|
LIN-X450ACD |
LIN-X450A |
LIN-X45-L540 |
LIN-X45-L840 |
LIN-X45-L1140 |
LIN-X45-L1440 |
LIN-X45-L1740 |
LIN-X45-L2040 |
LIN-X45C |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
LIN-X450ACD | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-240 |
|
LIN-X450A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-242 |
|
LIN-X45-L540 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-250 |
|
LIN-X45-L840 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-252 |
|
LIN-X45-L1140 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-254 |
|
LIN-X45-L1440 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-255 |
|
LIN-X45-L1740 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-256 |
|
LIN-X45-L2040 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-259 |
|
LIN-X45C | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
250-016-260 |
Parts Set [STANDARD KIT With Mounting Plate]
Catalogue
Manuals
Installation Manual (English) | 0445_4_lin_x450_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kg (Per Door)
-
- -
-
Door Width (mm)
-
- -
-
Door Height (mm)
-
- -
-
Door Thickness (mm)
-
- -
-
RoHS 2
-
-
CAD
-