Product details
- LIN-X1000
MONOFLAT LIN-X HINGELIN-X1000
2 / 2 total results
micro living, micro flat, micro apartment,Tiny Spaces,Tiny Home, space saving, space save, flush mounting, hidden door, invisible door, cabinet, closetBIM data available (Revit format)
- MONOFLAT LIN-X HINGE
- For Heavy Doors
- LIN-X1000
- Flush Door Series


micro living, micro flat, micro apartment,Tiny Spaces,Tiny Home, space saving, space save, flush mounting, hidden door, invisible door, cabinet, closetBIM data available (Revit format)
- Unique lateral swinging movement.
Swings out in small radius. Closes flush.
Full access to cabinet interior: door will not get in the way when fully opened.
Easier installation due to simplification of components.
Free-stop: holds position at desired location within its open radius.
Soft-closing: built-in damper slows down door near closing radius, preventing slamming.
4way post-installation adjustment: vertical (±7 mm), horizontal (±7 mm), depth (±5 mm) and parallel (±3°).
Good Design Show winner 2016
Reddot Product Design winner 2017
Passed 100,000 open/close cycles in a private test. - Specification
- Door Width : 750-1100mm
Door Height : 2400*(1)~2980mm
Door Thickness: 24-40mm
Door Weight : Max. 90kg/Door
Product specifications : Single door specification ( cover ) * (2)
*(1) If the connecting bar is cut, it can be made to be less than 2400mm . Please contact us for details .
*(2) Set the gap between the door and the floor according to the weight of the door . Please see the drawing for details .
Case Studies
Videos
In Use
Images
Videos
Related Information
Drawings / Illustrations
Spec Table
Parts Set [Parts Set (Per Door)]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LIN-X1000-WT | 250-034-706 | eShop |
![]() |
![]() |
LIN-X1000-BL | 250-042-288 | eShop |
![]() |
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
LIN-X100-L2000-WT | 250-034-707 | eShop |
![]() |
![]() |
LIN-X100-L2000-BL | 250-042-289 | eShop |
![]() |
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Installation (Open) |
Installation (Closed) |
Locus Chart |
Parts Set [Parts Set (Per Door)]
Item Name |
---|
LIN-X1000-WT |
LIN-X1000-BL |
Sold Separately
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/21)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/21)

Manuals
Cautions about handle design (English) | 1118_1_lin_x1000_handle_e.pdf |
---|---|
Installation Manual Damper (English) | 1164_1_lin_x1000_dm_e.pdf |
Installation Manual (English) | 1030_8_lin_x1000_e.pdf |
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
