LEVER LATCHLL-66
5 / 5 total results
- Chrome finish has been newly added
Can be used on overlay doors or flap doors where the door is longer than the frame’s height.
Removes the need for handles or pulls.
High resistance to vibrations from movement or from earthquakes.
Installation position can be adjusted (Body: vertically ±1.5mm. Counter plate: horizontally ±1.5mm)
LL-66GR is made from UL94-0 rated flame retardant material. - Accessories
- —Truss head tapping screw 4×12
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Quotation |
---|---|---|---|
LL-66BR | 140-051-028 | ||
LL-66WT | 140-051-027 | ||
LL-66CR | 140-036-236 | ||
LL-66BL | 140-047-143 | ||
LL-66GR | 140-051-029 |
CAD download
Body
Item Name |
---|
LL-66BR |
LL-66WT |
LL-66CR |
LL-66BL |
LL-66GR |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)
Manuals
Installation Manual | 1215_4_ll66_e.pdf |
---|
Note
—It may not operate properly in case of door warp or sagging due to longterm use. In this case, please adjust the fitting state of the door or the installation position of the product.
—Ensure that the latching margin of body and counter plate is 6.5mm.
—Do not store heavy objects in cabinet since excessive impact may get the door opened.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.