LL-66S

STAINLESS STEEL LEVER LATCHLL-66S

1 / 1 total results

Filter items
  • STAINLESS STEEL LEVER LATCH
  • LL-66S

Made entirely out of SUS316 or its equivalent. Very high corrosion resistance.
Heat-resistant
Can be used on overlay doors or flap doors where the door is longer than the frame’s height.
Removes the need for handles or pulls.
High resistance to vibrations from movement or from earthquakes.
Installation position can be adjusted (Body: vertically ±1.5mm. Counter plate: horizontally ±1.5mm)
Can be used in exterior applications.
Application
—Marine related furniture and equipment etc.
Accessories
—Truss head tapping screw 4×12 (SUS)

Portfolio

Images

Drawings / Illustrations

  • [Cut Out Dimensions]
  • Figure on the right is for the case where the clearance between the bottom board and door is 5mm.

    *marked dimension is 23 - (clearance between bottom board and door).

Spec Table

Body

Image Item Name Item Code Quotation
LL-66S 140-051-030
Image Item Name Item Code Quotation RoHS Retaining Force N Retaining Force kgf Body Material Body Finish EAN Box Carton Weight (g)

LL-66S

140-051-030

196

20

Stainless Steel (SUS316)

Mirror

4510932016810

20

100

85

Slide to See More

CAD download

Body

Item Name
LL-66S
Item Name 2D 3D Others RoHS Item Code
LL-66S DXF DWG SAT IGES X_T STEP 3DPDF

140-051-030

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1127_2_ll66s_e.pdf

Note

—Ensure that the latching margin of body and counter plate is 5.2mm.

—Do not store heavy objects in cabnet since excessive impact may get the door opened.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More