- Furniture and Architectural Hardware
- CATCHES AND LATCHES
- MAGNETIC CATCHES
- MC-YN001, MC-YN001P
- MC-YN001, MC-YN001P
MAGNETIC CATCHMC-YN001, MC-YN001P
2 / 2 total results
Filter items
- Ultra Thin
- 2.2mm ultra thin magnetic catch operates well even in tight spaces.
Very strong neodymium magnet - Accessories
- For MC-YN001P only
—Counter plate MC-YN001U
—Countersunk head tapping screw 3×14 - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw nominal 3.1
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the “Cautions”.
—Max. temperature: 80°C
—The counter plate should be in contact with the yokes on both sides and should not be in contact directly with the magnet. Direct contact may break the magnet.
—Be sure to chamfer the mounting surface for screws and rivets. In this way, screw head will not project when the body is fixed (refer to “Cut Out Dimensions and Installation Example”).
Related products
Category
- Furniture and Architectural Hardware
- CATCHES AND LATCHES
- MAGNETIC CATCHES
- MC-YN001, MC-YN001P
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Material
-
-
Colour / Finish
-
-
RoHS 2
-
-
CAD
-
