- Furniture and Architectural Hardware
- CATCHES AND LATCHES
- MAGNETIC CATCHES
- MC-YN015S, MC-YN015SP
- MC-YN015S, MC-YN015SP
MAGNETIC CATCHMC-YN015S, MC-YN015SP
2 / 2 total results
- Ultra Thin
- Rust Prevention
- 2.2mm ultra thin magnetic catch operates well even in tight spaces.
Very strong neodymium magnet
Covered in an epoxy coating for high corrosion resistance. - Accessories
- For MC-YN015SP only
—Counter plate
—Countersunk head tapping screw 3×14 (SUS) - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw nominal 3.1
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the “Cautions”.
—Rust may occur when using in direct water exposure or high temperature and high humidity environment.
—Max. temperature: 80°C
—The counter plate should be in contact with the yokes on both sides and should not be in contact directly with the cover. Direct contact may break the magnet.
—Be sure to chamfer the mounting surface for screws and rivets.In this way, screw head will not project when the body is fixed (refer to “Cut Out Dimensions and Installation Example”).
Related products
Category
- Furniture and Architectural Hardware
- CATCHES AND LATCHES
- MAGNETIC CATCHES
- MC-YN015S, MC-YN015SP
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Compatible Environments
-
-
Material
-
-
Colour / Finish
-
-
RoHS 2
-
-
CAD
-
