- MC-YN016HP
MAGNETIC CATCHMC-YN016HP
4 / 4 total results
Filter items
- Heat Resistance
- Ultra Thin
- Rust Prevention
- Suitable for high temperature environments up to 250°.
Anti rust: made of stainless steel.
Ultra thin magnetic catch of 2.8mm thick ideal for tight spaces.
Small body with strong magnetic force (samarium cobalt magnet).
Magnetic catch only or set including magnetic catch, counter plate and screws available.
Installation with rivet is also possible.
Non-heat resistance type MC-YN015S of the same shape also available. - Accessories
- For MC-YN016HPP only
—Counter plate
—Countersunk head tapping screw 3×14 (SUS) - Recommended Screw
- —Countersunk head screw M3 or Countersunk head wood screw nominal 3.1
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MC-YN016HP-15 | 140-033-220 |
![]() |
|
![]() |
MC-YN016HPP-15 | 140-033-221 |
![]() |
|
![]() |
MC-YN016HP-27 | 140-033-222 |
![]() |
|
![]() |
MC-YN016HHP-27 | 140-033-223 |
![]() |
CAD download
Body
Item Name |
---|
MC-YN016HP-15 |
MC-YN016HPP-15 |
MC-YN016HP-27 |
MC-YN016HHP-27 |
Catalogue
Note
—Be sure to read the “Cautions”.
—The counter plate should be in contact with the yokes on both sides and should not be in contact directly with the cover. Direct contact may break the magnet.
—Be sure to chamfer the mounting surface for screws and rivets. In this way, screw head will not project when the body is fixed (refer to “Cut Out Dimensions and Installation Example”).
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
Compatible Environments
-
-
Material
-
-
Colour / Finish
-
-
RoHS 2
-
-
CAD
-
