MULTIPLE MOTION DOOR SYSTEM
10 / 10 total results
- Cabinet doors can be rearranged freely, like puzzle pieces.
Sleek Appearance:
-All doors are flush with each other when closed. Visually appealing, consistent design.
Interchangeable Door Position:
-Opened doors can slide and be repositioned anywhere where there is space on the supporting rails.
Extendible:
-Multiple doors can be added by connecting multiple sliding units.
Soft & Smooth Movement:
-Built in damper for soft and smooth closing movement.
Small Space Required:
-Great solution for shallow cabinets, hardware requires only 84mm depth.
Online purchases are only available to customers in Germany, Austria, Belgium, the Netherlands, Luxembourg, and France.
If you are ordering to these countries, please click the eshop button again.
For all other countries, please request a price quote by clicking the icon.
Spec Table
Parts Set [Parts Set (Per Door)]
★Discontinued
Parts Set
★Discontinued
Optional Parts
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MFS-PK300 | 250-014-208 | eShop |
![]() |
![]() |
MFS-PK450 | 250-014-209 | eShop |
![]() |
![]() |
MFS-PK600 | 250-014-210 | eShop |
![]() |
![]() |
MFS-PK900 | 250-014-211 | eShop |
![]() |
CAD download
Parts Set [Parts Set (Per Door)]
Item Name |
---|
MFS-G300/S2 |
MFS-G450/S2 |
MFS-G450/S3 |
MFS-G600/S3 |
MFS-G600/S4 |
MFS-G600/S5 |
MFS-G900/S5 |
MFS-G900/S6 |
MFS-G900/S7 |
Item Name | 2D | 3D | RoHS | Sales Info | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MFS-G300/S2 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-166 |
MFS-G450/S2 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-167 |
MFS-G450/S3 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-168 |
MFS-G600/S3 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-169 |
MFS-G600/S4 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-170 |
MFS-G600/S5 | DXF | DWG | SAT | IGES | X_T | STEP |
|
- |
250-014-171 |
MFS-G900/S5 | DXF | DWG | SAT | IGES | X_T | STEP |
|
Discontinued |
250-014-172 |
MFS-G900/S6 | DXF | DWG | SAT | IGES | X_T | STEP |
|
Discontinued |
250-014-173 |
MFS-G900/S7 | DXF | DWG | SAT | IGES | X_T | STEP |
|
Discontinued |
250-014-174 |
Parts Set
Optional Parts
Catalogue
Manuals
Installation Manual (English) | 0408-1_multimoflatMFSG_e.pdf |
---|
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
