MFS-W

MULTIPLE MOTION DOOR SYSTEM

10 / 10 total results

Filter items
  • MULTIPLE MOTION DOOR SYSTEM
  • For Wood Doors

Discontinued
Door position can be changed freely like a puzzle.
Cabinet doors can be rearranged freely, like puzzle pieces.
Sleek Appearance:
-All doors are flush with each other when closed. Visually appealing, consistent design.
Interchangeable Door Position:
-Opened doors can slide and be repositioned anywhere where there is space on the supporting rails.
Extendible:
-Multiple doors can be added by connecting multiple sliding units.
Soft & Smooth Movement:
-Built in damper for soft and smooth closing movement.
Small Space Required:
-Great solution for shallow cabinets, hardware requires only 80mm depth.

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
MFS-W300/S2 250-121-211
eShop
MFS-W450/S2 250-121-212
eShop
MFS-W450/S3 250-121-213
eShop
MFS-W600/S3 250-121-214
eShop
MFS-W600/S4 250-121-215
eShop
MFS-W600/S5 250-121-216
eShop
MFS-W900/S5 250-121-217
eShop
MFS-W900/S6 250-121-218
eShop
MFS-W900/S7 250-121-219
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Door Type Door Weight kg Door Width Door Height Min Door Thickness Max Door Thickness Open/Close Smoothness EAN

MFS-W300/S2

eShop

250-121-211

Discontinued

Sliding Door

1.5 to 2.4

297

300 to 900

15

23

Standard

4510932122474

MFS-W450/S2

eShop

250-121-212

Discontinued

Sliding Door

1.4 to 2.3

447

300 to 900

15

23

Standard

4510932122481

MFS-W450/S3

eShop

250-121-213

-

Sliding Door

2.4 to 3.3

447

300 to 900

15

23

Standard

4510932122498

MFS-W600/S3

eShop

250-121-214

-

Sliding Door

2.2 to 3.1

597

300 to 900

15

23

Standard

4510932122504

MFS-W600/S4

eShop

250-121-215

-

Sliding Door

3.2 to 4.1

597

300 to 900

15

23

Standard

4510932122511

MFS-W600/S5

eShop

250-121-216

-

Sliding Door

4.2 to 5.1

597

300 to 900

15

23

Standard

4510932122528

MFS-W900/S5

eShop

250-121-217

-

Sliding Door

3.9 to 4.8

897

300 to 900

15

23

Standard

4510932122535

MFS-W900/S6

eShop

250-121-218

-

Sliding Door

4.9 to 5.8

897

300 to 900

15

23

Standard

4510932122542

MFS-W900/S7

eShop

250-121-219

-

Sliding Door

5.9 to 6.8

897

300 to 900

15

23

Standard

4510932122559

Slide to See More


★Discontinued

Parts Set

Image Item Name Item Code Purchase Quotation
MFS-ED 250-129-555
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS EAN

MFS-ED

eShop

250-129-555

4510932126298

Slide to See More


★Discontinued

CAD download

Parts Set

Item Name
MFS-W300/S2
MFS-W450/S2
MFS-W450/S3
MFS-W600/S3
MFS-W600/S4
MFS-W600/S5
MFS-W900/S5
MFS-W900/S6
MFS-W900/S7
Item Name 2D 3D RoHS Sales Info Item Code
MFS-W300/S2 DXF DWG SAT IGES X_T STEP

Discontinued

250-121-211

MFS-W450/S2 DXF DWG SAT IGES X_T STEP

Discontinued

250-121-212

MFS-W450/S3 DXF DWG SAT IGES X_T STEP

-

250-121-213

MFS-W600/S3 DXF DWG SAT IGES X_T STEP

-

250-121-214

MFS-W600/S4 DXF DWG SAT IGES X_T STEP

-

250-121-215

MFS-W600/S5 DXF DWG SAT IGES X_T STEP

-

250-121-216

MFS-W900/S5 DXF DWG SAT IGES X_T STEP

-

250-121-217

MFS-W900/S6 DXF DWG SAT IGES X_T STEP

-

250-121-218

MFS-W900/S7 DXF DWG SAT IGES X_T STEP

-

250-121-219

Slide to See More

Parts Set

Item Name
MFS-ED
Item Name 2D 3D RoHS Item Code
MFS-ED DXF DWG SAT IGES X_T STEP

250-129-555

Slide to See More

Catalogue

Manuals

Installation Manual (English) 0405-1.multimoflatMFSW_e.pdf

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
×
Filter
Filter items
Search Clear All ×
Door Height (mm)
Open/Close Smoothness
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More