- Furniture and Architectural Hardware
- HOOKS
- VARIOUS HOOKS
- PXB-GR05-212
- PXB-GR05-212
HOOKPXB-GR05-212
6 / 6 total results
- HOOK
- Twin Type
- PXB-GR05-212
- Silicone Rubber Series



BIM data available (Revit format), 360°Product Viewer
- Covered with soft silicone rubber, this series has a charming rounded shape. With colours that are vivid but not too bright, it can be used anywhere you please.
The inside of the silicone cover is equipped with an anti slip feature which significantly reduces the chance the cover will be accidentally removed.
The base is made from stainless steel to hold items securely in place.
Orders over 300 pieces (1 lot) can be requested in special colours.
In Use
Images
Spec Table
Body
Optional Parts
CAD download
Body
Item Name |
---|
PXB-GR05-212-BRD |
PXB-GR05-212-BYE |
PXB-GR05-212-BGN |
PXB-GR05-212-BBU |
PXB-GR05-212-WT |
PXB-GR05-212-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | |||||
---|---|---|---|---|---|---|---|---|---|---|
PXB-GR05-212-BRD | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-037 |
PXB-GR05-212-BYE | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-038 |
PXB-GR05-212-BGN | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-039 |
PXB-GR05-212-BBU | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-040 |
PXB-GR05-212-WT | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-041 |
PXB-GR05-212-BL | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-041-367 |
Optional Parts
Item Name |
---|
PXB-GR05-212G-BRD |
PXB-GR05-212G-BYE |
PXB-GR05-212G-BGN |
PXB-GR05-212G-BBU |
PXB-GR05-212G-WT |
PXB-GR05-212G-BL |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
PXB-GR05-212G-BRD | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-140 |
PXB-GR05-212G-BYE | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-141 |
PXB-GR05-212G-BGN | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-142 |
PXB-GR05-212G-BBU | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-143 |
PXB-GR05-212G-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-144 |
PXB-GR05-212G-BL | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-041-370 |
Catalogue
Manuals
Installation Manual | 1147_2_pxb_gr05_212_je.pdf |
---|
Related products
Category
- Furniture and Architectural Hardware
- HOOKS
- VARIOUS HOOKS
- PXB-GR05-212
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
