- Furniture and Architectural Hardware
- HOOKS
- VARIOUS HOOKS_
- PXB-GR05-111
- PXB-GR05-111
HOOKPXB-GR05-111
6 / 6 total results
- HOOK
- Single Type
- PXB-GR05-111
- Silicone Rubber Series
BIM data available (Revit format), 360°Product Viewer
- Covered with soft silicone rubber, this series has a charming rounded shape.
With colours that are vivid but not too bright, it can be used anywhere you please.
The inside of the silicone cover has a retaining feature to prevent the cover from coming off.
The base is made from stainless steel to hold items securely in place.
Videos
Spec Table
Body
Optional Parts
CAD download
Body
Item Name |
---|
PXB-GR05-111-LRD |
PXB-GR05-111-LYE |
PXB-GR05-111-LGN |
PXB-GR05-111-LBU |
PXB-GR05-111-WT |
PXB-GR05-111-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | |||||
---|---|---|---|---|---|---|---|---|---|---|
PXB-GR05-111-LRD | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
110-033-282 |
|
PXB-GR05-111-LYE | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
110-033-283 |
|
PXB-GR05-111-LGN | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
110-033-284 |
|
PXB-GR05-111-LBU | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
110-033-285 |
|
PXB-GR05-111-WT | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
110-033-286 |
|
PXB-GR05-111-BL | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
110-037-152 |
Optional Parts
Item Name |
---|
PXB-GR05-111G-LRD |
PXB-GR05-111G-LYE |
PXB-GR05-111G-LGN |
PXB-GR05-111G-LBU |
PXB-GR05-111G-WT |
PXB-GR05-111G-BL |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
PXB-GR05-111G-LRD | DXF | DWG | SAT | IGES | X_T | STEP |
110-036-545 |
|
PXB-GR05-111G-LYE | DXF | DWG | SAT | IGES | X_T | STEP |
110-036-546 |
|
PXB-GR05-111G-LGN | DXF | DWG | SAT | IGES | X_T | STEP |
110-036-547 |
|
PXB-GR05-111G-LBU | DXF | DWG | SAT | IGES | X_T | STEP |
110-036-548 |
|
PXB-GR05-111G-WT | DXF | DWG | SAT | IGES | X_T | STEP |
110-036-549 |
|
PXB-GR05-111G-BL | DXF | DWG | SAT | IGES | X_T | STEP |
110-041-368 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)
Manuals
Installation Manual | 0955_2_pxb_gr05_111.pdf |
---|
Related products
Category
- Furniture and Architectural Hardware
- HOOKS
- VARIOUS HOOKS_
- PXB-GR05-111
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Load Capacity kgf
-
Material
-
-
Installation Type
-
-
Applicable Installation
-
-
Finish/Colour
-
Depth (mm)
-
Extra Functions
-
-
Style
-
Safety Feature
-
RoHS 2
-
-
CAD
-